Weil Pump - Series 2500 Double Seal Submersible Wastewater Pumps

Weil Pump - Series 2500 Double Seal Submersible Wastewater Pumps

Heavy duty pump for commercial and industrial applications.

Pump clear water, gray water, sewage solids up to 4-inch diameter.

Spesifikasjon
  • Pump

    • Case - Cast Iron
    • Impeller - Cast Iron
    • Stainless Steel Hardware

    Motor

    Double Seal

    - Carbon against Ceramic - Upper
     - Silicone Carbide - Lower

    Air-Filled Hermetically Sealed Shaft - Stainless Steel Series 300

    Motor Shell - Cast Iron

    Insulation - Class F

    Ball Bearings - 2 - Double Sealed

    Power Cable Length - 25 ft.
    Optional Moisture Sensor/Temperature Limiter with 25 ft. cable

    Three-phase motor

    • 1150/1750/3450 RPM
    • 60 Hz, 208-230 or 460 volts

    Single-phase capacitor start motor

    • 1150/1750/2450 RPM
    • 60 Hz, 115 or 208-230 volts
    • Automatic reset thermal and overload protection
Tekniske spesifikasjoner
  • Unik ref.series-2500-double-seal-submersible-wastewater-pumps
  • ProduktfamilieWeil Pump
  • ProduktgruppePumps
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2023-02-13
  • Utgavenummer1
Lenker
Klassifisering
  • BIMobject kategoriRørsystem - Pumper