Balcony Aluminium

Balcony Aluminium

The balcony consists of extruded aluminium profiles.

The depth is in 50 mm intervals due to the width of the modules.

These balconies can be installed with all kinds of mounting and they can have up to 5 meters span.

For more information please contact our sales representative Niclas!

Spesifikasjon
  • Material: Aluminium

    Standard dimensions:

    • Max width: 5000 mm
    • Min width: 100 mm
    • Max depth: 3000 mm
    • Min depth: 250 mm

    For dimensions exceeding these please make a request.

Tekniske spesifikasjoner
  • Unik ref.WAL_balcony_aluminium
  • ProduktfamilieBalcony
  • ProduktgruppeBalcony Aluminium
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2019-04-17
  • Utgavenummer1
Relatert
  • HovedmaterialeAluminium
  • Sekundært materialegalvanisert stål
  • Designet iSverige
  • Produsert iSverige
Klassifisering
  • BIMobject kategoriBygg - Balkong
  • OmniClass-nummer23-13 35 23 17
  • OmniClass-tittelBalconies and Overhang Units