COMBILIFT 543 - 175 - 330 - 2,0 t - Platform Width 230 - 300
COMBILIFT 543 - 175 - 330 - 2,0 t - Platform Width 230 - 300
COMBILIFT 543 - 175 - 330 - 2,0 t - Platform Width 230 - 300
COMBILIFT 543 - 175 - 330 - 2,0 t - Platform Width 230 - 300

    COMBILIFT 543 - 175 - 330 - 2,0 t - Platform Width 230 - 300

    4.0 av 5 stjerner4.0(7 anmeldelser)

    Combilift 543 - compact and spacesaving parking system on 3 levels with an access and exit at the central level.

    The most compact space saving combilift for parking on 3 levels above each other. The entry is always at the central level. 10 grids can be arranged beside one another. The user selects his place via operation panel or remote control. The cars are safely parked behind sliding doors which can only be opened once the requested parking place has reached the required position.

    Spesifikasjon
      • Platform width up to 300 cm
      • Platform load 2,000 kg and 2,600 kg
      • Variable arrangement of 2 - 10 grids beside one another
      • Combination of stacking and moving cars closer together
      • Independent parking on 3 levels above each other
      • Multi size options corresponding to car heights, car widhts and platform loadings
      • Easy operation and parking comfort
      • Almost triple amount of parking places
      • Low-wear, proven hydraulic systems
      • High level of operating and functional safety (German TÜV tested, CE compliant)
    Tekniske spesifikasjoner
    • Unik ref.woehr_combilift_543
    • ProduktfamilieWÖHR COMBILIFT
    • ProduktgruppeWÖHR COMBILIFT 543
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2022-06-23
    • Utgavenummer1
    • Høyde (mm)3300
    • Bredde (mm)2300
    • Dybde (mm)1750
    Relatert
    • HovedmaterialeStål
    • Designet iTyskland
    • Produsert iTyskland
    • Nettovekt (kg)2
    Klassifisering
    • BIMobject kategoriAnlegg og infrastruktur - Parkering
    • IFC-klassifiseringBygningselement
    • OmniClass-nummer23-23 21 11
    • OmniClass-tittelCar Parking Systems