Standard Concrete Masonry Units - Split face

Standard Concrete Masonry Units - Split face

Concrete gray block is produced primarily from Portland cement, graded aggregates and water, which is then mixed, molded, cured, stored and delivered to a wide range of end users. Different aggregates mixed in the “batch” determine the type and ultimately the weight, compressive strength and a variety of other factors important to engineers, architects and contractors. Locally, York Building Products’ own quarries and mining operations supply our plants with the necessary aggregates for the manufacture of concrete gray block.

Currently, our gray units are manufactured as normal weight concrete, lightweight, and recycled-aggregate. All three types of block satisfy the requirements of ASTM C-90 for load-bearing concrete units and, where applicable, meet the requirements of ASTM C-331 for lightweight units. Gray block continues to be an integral part of new homes, administrative buildings, medical centers, schools and many more of the structures in which we live, work, shop and play.

Tekniske spesifikasjoner
  • Unik ref.york-building-products-standard-cmu
  • ProduktfamilieConcrete Masonry Units
  • ProduktgruppeStandard CMU
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2017-09-29
  • Utgavenummer1
Relatert
  • HovedmaterialeMur
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriByggematerialer - Murverk
  • CSI MasterFormat 2014 kode04 22 00
  • CSI MasterFormat 2014 tittelConcrete Unit Masonry
  • OmniClass-nummer23-13 21 11 11
  • OmniClass-tittelConcrete Blocks

Tilgjengelighet etter region

Nord Amerika
USA