V100

V100

  • Housing (E22) made of electrolytically galvanised steel sheet with heavy-metal-free plastic coating
  • Color: RAL 3001 -signal red-
  • With lifting lugs
  • With single door and deadbolt for padlock incl. hot-dip galvanized underframe with eyelets for ground nails
  • Built-in components protective insulated
  • Protection class: IP 44
Spesifikasjon
  • Rated power:
    87kVA
    according to IEC/EN 60439-4/A1+A2 (DIN/VDE 0660 T501/A1+A2)

    Equipment:
    1 NH1 switch-disconnector with fuses 125 A with bolt connection M10
    1 NH00 fuse base with 100 A fuse
    1 RCCB 4-pole 63 A/500 mA
    1 CEE sockets 5/63 A 400 V/6 h each with 1 MCB 3/50 A -C-
    1 RCCB 4-pole 63 A/30 mA
    1 NH00 fuse base with 100 A fuse
    1 RCCB 4-pole 63 A/30 mA
    2 CEE sockets 5/32 A 400 V/6 h each with 1 miniature circuit breaker 3/25 A -C-
    1 RCCB 4-pole 63 A/30 mA
    2 CEE sockets 5/16 A 400 V/6 h each with 1 MCB 3/16 A -C-
    6 socket outlets with earthing contact 2/16 A 230 V each with 1 MCB 1/16 A –C

    Depending on the manufacturer the equipment and the outline dimensions may vary.

Tekniske spesifikasjoner
  • Unik ref.8040-0100
  • ProduktfamiliePower distributors
  • ProduktgruppePower distribution, meter cabinets and transformer cabinets
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2019-11-28
  • Utgavenummer1
  • Høyde (mm)1330
  • Bredde (mm)600
  • Dybde (mm)840
Relatert
  • HovedmaterialeStål
  • Designet iTyskland
  • Produsert iTyskland
  • Nettovekt (kg)70
Klassifisering
  • BIMobject kategoriBygg - bygningsperioden
  • IFC-klassifiseringObjekt
  • ETIM-kodeEC000484
  • ETIM-navnEnergy distributor for construction site
  • UNSPSC-navnElectrical control panels for generators
  • UNSPSC-kode26131801