Publish your products
12MP Outdoor IP Fisheye Camera OE-C9112F12
OpenEye
Archived

12MP Outdoor IP Fisheye Camera OE-C9112F12

Experience 360° coverage from a single camera with the OE-C9112F12, rendering the complete picture in difficult environments.

Key features of OE-C9112F12

12MP - Receive maximum resolution and video recording with 12.6 million pixels.

Alarm I/O - Integrate external devices for real-time alerts and monitoring.

Audio I/O - Enhance video surveillance with clear sound capture and playback.

Edge Dewarping - Improve visual clarity with undistorted panoramic surveillance

H.264 Smart Compression - Record more video without increasing the storage size of your recorder.

Specification
  • Environment- Outdoor
    Maximum Resolution-
     4000x3000 (Software Dewarping) 2976x2976 (Edge Dewarping)
    Maximum Framerate-
     Primary Stream: 20FPS @ 4000x3000
    Lens-
     1.65mm Fixed Lens
    Field of View-
     180°
    Pan/Tilt/Rotate-
     N/A
    Ingress Protection-
     IP66
    Impact Rating-
     IK10
    Alarm I/O- 
    1 / 1
    Power Source-
     PoE (IEEE 802.3af) / DC 12V±25%
    Power Consumption-
     PoE - Max 12.95W 12vDC - Max 11.16W
    Operating Temperature-
     -22°F ~ 131°F (-30°C ~ 55°C)
    Dimensions-
     W: Ø 5.1 x H: 2.3 (Ø 130x58mm)
    Weight-
     1.2lb (0.565kg)
    Certifications-
     UL / cUL / RCM / UKCA / FCC
    Country Of Origin-
     Taiwan
    NDAA Compliant-
     Yes

Technical specification
  • Unique ref.12mp-outdoor-ip-fisheye-camera-oe-c9112f12
  • Product familyCameras
  • Product groupFisheye
  • TypeObject (single object)
  • Date of publishing2025-11-11
  • Edition number1
Related
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 23 13
  • CSI MasterFormat 2014 TitleVideo Surveillance Control and Management Systems
  • OmniClass Number23-29 11 00
  • OmniClass TitleSecurity Detection and Monitoring