Publish your products
3MP Outdoor IP PTZ Dome Camera OE-C8213
OpenEye
Archived

3MP Outdoor IP PTZ Dome Camera OE-C8213

With a continuous 360° rotation and a 190° tilt range, the OE-C8213 is perfect for live monitoring environments.

Key features of OE-C8213

3MP- Experience clear imagery with 3MP resolution, boosting your video quality.

Auto Focus- Automatically adjusts focus to ensure subjects appears sharp and in focus.

PTZ- 360° coverage provides unparalleled surveillance in any environment.

True Wide Dynamic Range- Quickly adapt to shifting light for consistent, high-quality imagery.

Specification
  • Environment: Outdoor
    Maximum Resolution: 
    3MP (2048x1536)
    Maximum Framerate: 
    30FPS @ 3MP H.264/H.265
    Lens: 
    4.3 ~ 170 mm 30x Zoom Lens
    Field of View: 
    Wide: 62° Tele: 2°
    Pan/Tilt/Rotate: 
    Tilt: 10° ~ 90° / Pan: 360° Endless
    Ingress Protection: 
    IP66
    Impact Rating: 
    IK10
    Alarm I/O: 
    N/A
    Power Source: 
    802.3at PoE+ (30W) / 12vDC 2.12A / 24vAC ± 10%
    Power Consumption: 
    Max 25.4W (With Heater)
    Operating Temperature: 
    -40 ~ 122°F (-40 ~ 50 °C)
    Dimensions: 
    W: Ø8.2 x H: 11.1 (Ø210x279mm)(With sunshield)
    Weight: 
    6.39lbs (2.9kg)
    Certifications: 
    UL, CE, FCC
    Country Of Origin: 
    Taiwan
    NDAA Compliant: 
    Yes

Technical specification
  • Unique ref.3mp-outdoor-ip-ptz-dome-camera-oe-c8213
  • Product familyCameras
  • Product groupDome
  • TypeObject (single object)
  • Date of publishing2025-11-11
  • Edition number1
Related
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 23 13
  • CSI MasterFormat 2014 TitleVideo Surveillance Control and Management Systems
  • OmniClass Number23-29 11 00
  • OmniClass TitleSecurity Detection and Monitoring