Publish your products
Cloud-Managed Analog Appliance OE-MBX16
OpenEye

Cloud-Managed Analog Appliance OE-MBX16

An affordable analog recording solution, the OE-MB supports up to 16 channels of analog video for retrofit applications.

Key features of OE-MB

2 Drive Capacity- Record video on up to 2 drives for increased storage retention.

Standard or HD Analog- Delivers high-definition video over traditional analog connections.

Alarm I/O- Integrate external devices for real-time alerts and monitoring.

16 BNC Inputs- Equipped with 16 BNC analog inputs.

Dedicated Camera Network- Isolate video traffic for enhanced security and performance.

Specification
  • Max Channel Count: 24 (Up to 16 BNC connections)
    Max Recording Rate: 
    150Mbps
    Max Storage Capacity: 
    OE-MBX16 - 40TB
    Operating System: 
    Linux
    Network Ports: 
    Dedicated Intel®GBE for Client Network Dedicated Intel®GBE for Camera Network
    OS Drive: 
    Dedicated Solid State Drive
    Power Consumption: 
    Max: 73W | Nominal: 59W
    Dimensions: 
    W: 17.3" x H: 1.9" x D: 13.6" (440 x 49 x 344mm)
    Weight: 
    9.5lbs
    Country Of Origin: 
    Republic of Korea
    NDAA Compliant: 
    Yes

Technical specification
  • Unique ref.cloud-managed-analog-appliance-oe-mbx16
  • Product familyRecorders
  • Product groupAppliances
  • TypeObject (single object)
  • Date of publishing2025-11-11
  • Edition number1
Related
  • Manufactured inSouth Korea
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 23 13
  • CSI MasterFormat 2014 TitleVideo Surveillance Control and Management Systems
  • OmniClass Number23-29 11 00
  • OmniClass TitleSecurity Detection and Monitoring

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States