Publish your products
ACC800 Extension Column Connector with Cord Management

ACC800 Extension Column Connector with Cord Management

Extension column connectors are used in ceiling mounted installations to join two Peerless-AV extension columns (EXT or AEC). The large pass-through in the side of the connector allows cabling to enter or exit the extension column. This can be used to route cabling into the extension column at the ceiling connection or can be used to route cabling out of the extension column at the display or projector side. The set screws lock the connector in place and prevent it from unthreading.

Features

  • One male and one female connection to provide internal cord management between extension column and mount or ceiling plate
  • 1 1/2" access hole for internal cord management
Specification
  • Product Specs

    • Weight Capacity; 300lb (136kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Non-Security Hardware

    Package Specs

    • Shipping Weight; 0.5lb (0.22kg)
    • Ship Dimensions; 3.00 x 3.00 x 7.00" (76.2 x 76.2 x 177.8mm)
    • UPC Code; 735029102069

    Variant ID: 29193680617587

    Variant SKU: ACC800

    Type: Columns

Technical specification
  • Unique ref.acc800
  • Product familyAdditional Products
  • Product groupAccessories
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City