Publish your products
CMJ450 CMJ450 Suspended Ceiling Kit

CMJ450 CMJ450 Suspended Ceiling Kit

The CMJ450 Suspended Ceiling Plate consists of a 24"(61mm) x 24"(61mm) ceiling tray suspended by four tie wires from the true ceiling above with a fifth "safety cable" is also provided. The 1-1/2"-11.5 NPT fitting accommodates an extension column or projector mount.

Features

  • Unit has 1-1/2"-11.5 NPT fitting for attachment of an extension column or projector mount
  • Includes 5 safety cables to secure the suspected ceiling plate to the ceiling
  • Includes four knockout panels for AC outlet boxes (knockouts are for half-size handy boxes with flanges)
  • Replaces 2'x2' suspended ceiling tile and secures to structural ceiling with tie wires
Specification
  • Product Specs

    • Weight Capacity; 250lb (114kg)
    • Color; White
    • Finish; Powder Coat
    • Security Features; None
    • Product Dimensions; 24 X 24" (609 X 609mm)

    Package Specs

    • Shipping Weight; 21.1lb (10kg)
    • Ship Dimensions; 24.5 x 2.25 x 24.5" (622.3 x 57.2 x 622.3mm)
    • UPC Code; 735029191124

    Variant ID: 34322266587267

    Variant SKU: CMJ450

    Type: Ceiling Plates

Technical specification
  • Unique ref.cmj450
  • Product familyAdditional Products
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City