Publish your products
DS-C555-3X3 SmartMount® Portable Video Wall Cart 2x2, 3x2 or 3x3 Configuration for 46" to 55" Displays

DS-C555-3X3 SmartMount® Portable Video Wall Cart 2x2, 3x2 or 3x3 Configuration for 46" to 55" Displays

Peerless-AV® takes video wall carts to a new level of innovation. With this new modular design, a 2x2, 3x2, or a 3x3 video wall cart configuration can be built with just a single SKU. This Modular Video Wall Cart offers an 8-point micro-adjustment to create a seamless alignment without the need of tools. With a five-inch lockable caster, the cart becomes secure for safe and easy movement over various flooring surfaces. Designed for a quick set-up and tear down, the cart features a quick-connect latch for adaptors, allowing automatic engagement with mounting rails. Media storage and cable management create a sleek appearance for any application setting. With an overall weight and shipping cost reduction, this SmartMount® Portable Video Wall Cart makes this the ultimate video wall cart solution.

Features

  • Modular design can be utilized for a 2x2, 3x2 or 3x3 configuration with a single SKU
  • Tool-less micro-adjustment at 8 points seamlessly align the displays
  • Lockable 5" casters enable safe and easy maneuverability over various flooring surfaces
  • Cable management through rear adjustable cable centralizing brackets
  • Designed for quick set-up and tear down
  • Adaptors feature a quick connect latch for automatic engagement with the mounting rails and ease of set-up
  • Rear media storage shelf and cover stores components while maintaining a clean appearance
  • Aluminum frame reduces the overall weight and shipping costs
  • VESA® 200 x 200 up to 600 x 400mm compatible
  • Designed for displays that are up to 5" deep (127mm)
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 46" to 55"
    • VESA Pattern; 200 x 200 up to 600 x 400
    • Weight Capacity; 900lb (409kg)
    • Color; Black
    • Finish; Textured
    • Security Features; Security Hardware
    • Product Dimensions (W x H x D); 121.07" x 102.49" x 36.10" (3075 x 2603 x 917mm)
    • Product Weight; 274lb (124.5kg)

    Package Specs

    • Shipping Weight; 307lb (139.5kg)
    • Ship Dimensions; 37.5 x 12.5 x 84"" (952.5 x 317.5 x 2,133.6mm)
    • UPC Code; 735029301486

    Variant ID: 29193694183539

    Variant SKU: DS-C555-3X3

    Type: Cart

Technical specification
  • Unique ref.ds-c555-3x3
  • Product familyMounting Solutions
  • Product groupCarts & Stands
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit