Publish your products
DS-MBZ647L SmartMount® Digital Menu Board Mount with Height and Depth Adjustment- Landscape for 46" to 65" Displays

DS-MBZ647L SmartMount® Digital Menu Board Mount with Height and Depth Adjustment- Landscape for 46" to 65" Displays

Peerless-AV’s quick service restaurant (QSR) Menu Board Mount is designed to create a seamless mounting surface through connecting wall plates. Continuous and fixed tilt options allow all displays to be tilted at the same angle with ease, creating a flawless alignment. The QSR Menu Board Mount allows for tool-less height adjustment and four-corner depth adjustment to alleviate issues with wall imperfections and fine-tuning. The kickstand feature holds the bottom of the display away from the wall during cable connection, reducing installation time and cost. Available in Landscape and Portrait design options, Peerless-AV offers a one-to-one ordering process, making the QSR Menu Board Mount the perfect mounting solution.

Features

  • Tool-less vertical adjustment on each universal display adapter bracket for post install leveling and height adjustment fine tuning
  • Tool-less four corner depth adjustment aligns the displays on the same plane and helps alleviate issues with wall imperfections.
  • Included security hardware deters tampering and theft |DS-MBZ647L - landscape configuration for 46"-65" displays with mounting hole patterns 975 x 400mm (38.40"W x 15.75"H)
  • Easy hang wall plate allows for a single person install
  • The quick connect latch automatically engages the wall plate for a speedy setup
  • Simple one-to-one ordering process
  • Open wall plate reduces wall interference
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 46" to 65"
    • Weight Capacity; 100lb (45.5kg)
    • Color; Black
    • Finish; Powder Coat
    • Distance from Wall; 2.84" (72mm)
    • Increlock Increments; 0, +5, +10, +15
    • Mounting Pattern; 975 x 400mm (38.4 X 15.75")
    • Security Features; Security Hardware
    • Tilt; +15/-0
    • Product Dimensions; 38.75 X 19.48 X 3.09" (984 X 495 X 78mm)

    Package Specs

    • Shipping Weight; 14.75lb (5.9kg)
    • Ship Dimensions; 15.5 x 3.75 x 39.75" (393.7 x 95.3 x 1,009.7mm)
    • UPC Code; 735029301035

    Variant ID: 34322266030211

    Variant SKU: DS-MBZ647L

    Type: Video Wall

Technical specification
  • Unique ref.ds-mbz647l
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit