Publish your products
DS-VWM770 SmartMount® Special Purpose Video Wall Mount for 46" to 70" Displays

DS-VWM770 SmartMount® Special Purpose Video Wall Mount for 46" to 70" Displays

The DS-VWM770 Special Purpose Video Wall Mount from Peerless-AV allows designers to take video walls to the next level. Displays attach to the mount in 15 degree increments providing designers with an endless array of design possibilities. Ten points of micro-adjustment delivers the fine tuning needed to create a seamless video wall appearance. In addition, the mount extends from the wall and pivots for quick and convenient rear display access and servicing. Once finished, simply push the display back where it securely clips in the home position.

Features

  • Display attaches to the mount in 15° increments from 0° - 360° providing designers with endless creative possibilities
  • Display extends from the wall allowing the user to easily service the video wall
  • Ten points of micro adjustment provide precise video wall alignment
  • Includes security lock out screw to eliminate pull-out ability
  • Accommodates VESA® mounting patterns of 300 x 300, 400 x 200, 400 x 300, 400 x 400, 600 x 400mm
  • Offers up to 90° of swivel for convenient rear access when extended from the wall
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 46" to 70"
    • VESA Pattern; 300 x 300, 400 x 200, 400 x 300, 400 x 400, 600 x 400
    • Weight Capacity; 125lb (56kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Distance from Wall; 4.45 - 12.95" (113 - 329mm)
    • Product Dimensions; 26.94" x 18.79" x 4.45"-12.95" (684 x 477 x 113-329mm)
    • Product Weight; 35lb (15.9kg)

    Package Specs

    • Shipping Weight; 42.5lb (19.3kg)
    • Ship Dimensions; 21.25 x 5.63 x 35.75" (539.8 x 143.0 x 908.1mm)
    • UPC Code; 735029300120

    Variant ID: 34322265899139

    Variant SKU: DS-VWM770

    Type: Video Wall

Technical specification
  • Unique ref.ds-vwm770
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit