Publish your products
DSF290 Truss Mount for 12" Truss with 2" Outer Diameter Tubing

DSF290 Truss Mount for 12" Truss with 2" Outer Diameter Tubing

Presenting the ideal mount for rental and staging applications. The DSF290 Truss Mount from Peerless-AV® quickly attaches to a 12" truss while accommodating displays up to 90" and 175lb. The tool-less clamping device allows the installer to mount a display in landscape or portrait orientation in a matter of seconds with just a few turns of the clamp adjustment knob. The VESA® compliant adaptors can attach directly to the display or to a select group of PeerlessAV flat, tilt, pivot and video wall mounts making the DSF290 as versatile as you need it to be.

Features

  • Compatible with a select group of Peerless-AV® flat, tilt, pivot and video wall mounts
  • Can be attached to the truss running vertically or horizontally
  • VESA® compliant mounting patterns for attaching directly to the display
  • Adjustable to various 12" truss manufacturers
  • Truss clamp can be quickly attached or removed from a truss without the use of tools
  • Ideal for rental and staging applications with repeated set up
Specification
  • Product Specs

    • Weight Capacity; 175lb (79kg)
    • Color; Black
    • Finish; Powder Coat
    • Product Dimensions; 1.55" x 3.65" x 20.50" (39 x 93 x 521mm)
    • Product Weight; 5.5lb (2.5kg)

    Package Specs

    • Package Size (W x H x D); 20.50" x 10.25" x 3.75" (521 x 260 x 95mm)
    • Package Ship Weight; 7lb (3.2kg)
    • Package UPC Code; 735029297949
    • Package Contents; Truss adaptors (2) and mounting hardware

    Variant ID: 34322265866371

    Variant SKU: DSF290

    Type: Display Mount Accessories

Technical specification
  • Unique ref.dsf290
  • Product familyMounting Solutions
  • Product groupCeiling Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City