Publish your products
DST360 Flat/Tilt Wall or Ceiling Mount with Media Device Storage for 26" to 60" Displays

DST360 Flat/Tilt Wall or Ceiling Mount with Media Device Storage for 26" to 60" Displays

The DST360 offers a "single-box" solution to digital signage and public space flat panel installations. This versatile solution enables ceiling or wall mounting, providing plenty of space for a computer or media box storage. Designed for easy assembly, this mount incorporates step-by-step installation instructions and a security option ensuring the display stays in place. Enhancing the effectiveness of the mounted display, this product, when installed in a ceiling mounted application, incorporates a built-in swivel 360 degrees that positions the display at the perfect angle.

Features

  • Security screws prevent tampering and theft
  • Built-in swivel up to 360° allows for optimum viewing angle for ceiling mount applications only
  • Includes hardware for installation to wood*** and metal**** studs, concrete or cinder block
  • Built in adaptor plate supports VESA® 200 x 100, 200 x 200 and 300 x 300mm
  • Works with all PLP-style VESA® mounting hole adaptor plates
  • Access panel opens to a full 20° for serviceability, replacement, repair or maintenance
  • Clean profile design hides wiring and mount within enclosed wall plate
  • Available area within mount for housing a computer or media controller device 15" x 9" x 3" (381 x 229 x 76mm)
  • Flat and tilt wall mount functionality (up to 20° tilt)
  • Universal mounting in either portrait or landscape orientation
  • Ideal for wall or ceiling mounted applications
  • ***Mounts to single stud or 16" stud centers (wall application)
  • ****Rated to 150lb (68kg) display max using dual metal stud, or 60lb (27.22kg) display max using single metal studs
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 26" to 60"
    • VESA Pattern; 200 X 100, 200, 300
    • Weight Capacity; 150lb (68kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Tilt; +20/-0°
    • Swivel Yaw; 360°
    • Distance from Wall; 4.28" (109mm)
    • Product Dimensions; 18.63 x 15.27 x 4.28" (473 x 388 x 109mm)

    Package Specs

    • Shipping Weight; 40.5lb (18.4kg)
    • Ship Dimensions; 24.5 x 12.25 x 27.75" (622.3 x 311.2 x 704.9mm)
    • UPC Code; 735029264521

    Variant ID: 29193705160819

    Variant SKU: DST360

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.dst360
  • Product familyMounting Solutions
  • Product groupCeiling Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit