Publish your products
HA746-STB Hospitality Wall Arm Mount with STB Enclosure

HA746-STB Hospitality Wall Arm Mount with STB Enclosure

The Hospitality Wall Arm Mount with Set Top Box (STB) Enclosure was designed with the Hospitality market in mind, offering installation flexibility and an aesthetically pleasing solution for cable management and electronic storage. This articulating wall mount can be installed easily on single and dual metal studs, wood or concrete and comes complete with attachment hardware. The enclosure provides a secure, vented storage area for electronics to avoid the mess of tangled cables and exposed cable boxes in guest rooms/public areas. For maintenance purposes, simply remove the tamper resistant screws and the enclosure covers can easily be removed, allowing for quick access to the STB without disturbing the TV or mount itself. Additionally, the mount's open wall plate design allows for easy access to the wall or junction box.

Features

  • ±0.5" (13mm) of vertical adjustment fine tunes positioning of display after installation
  • Extends up to 22.22" (564mm)
  • Easily installs on single and dual metal studs, wood or concrete (all fasteners included)
  • Unique cable management system
  • Covers can easily be removed for serviceability to STB/cable box without the need to remove arm or TV
  • Compatible to many 43"-55" TVs, up to 400 x 400mm pattern*
  • Fits various STB/media boxes up to 13.5"W x 7.5"L x 1.6"D
  • Compact enough to fit within a 24" W x 16"H wall opening (wall enclosure measures 23"W x 14.84" x 2.25")
  • Open wall plate design for access to wall or junction box with 5" of lateral adjustment
  • Front fastening covers for recessed areas
  • ±90° of pivot left or right, up to 5° downward tilt for maximum guest viewing experience
  • Installs on wall, recessed in wall or on tech drop
  • * Display range noted is general. To see if a display size outside of this range will work, please consult with Peerless-AV Customer Care at 1-800-865-2112 about your specific TV model
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 43" to 55"* *Display range noted is general. To see if a display size outside of this range will work, please consult with Peerless-AV Customer Care at 1-800-865-2112 about your specific TV model.
    • VESA Pattern; 200 x 200, 300 x 300, 400 x 400 and 600 x 400
    • Weight Capacity; 80lb (36kg)
    • Color; Semi-Gloss Black
    • Finish; Scratch Resistant Fused Epoxy
    • Product Dimensions; 23.00" x 16.75" x 3.97" (584 x 425 x 101mm)
    • Product Weight; 21lb (9.5kg)

    Package Specs

    • Shipping Weight; 26.63lb (11.34kg)
    • Ship Dimensions; 19 x 4.75 x 28.5" (482.6 x 120.7 x 723.9mm)
    • UPC Code; 735029314226

    Variant ID: 29193728131187

    Variant SKU: HA746-STB

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.ha746-stb
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City