Publish your products
HP450 Universal Tabletop TV Desktop Swivel for 32" to 52" (81 to 132 cm) flat panel TVswith VESA® mounting hole patterns

HP450 Universal Tabletop TV Desktop Swivel for 32" to 52" (81 to 132 cm) flat panel TVswith VESA® mounting hole patterns

The HP45 Flat Panel Universal Tabletop TV Desktop Swivel offers a secure, functional and sleek mounting solution for use with a variety of flat panel TVs in hospitality applications. This mounting solution features a unique adaptor plate that works with a variety of VESA® compliant mounting hole patterns and comes with security screws to deter tampering and theft. A swivel range from ° to 36° makes it a versatile tabletop mount for any room configuration. Completing this mount is an internal cable management system and a decorative base that delivers a stylish, clean and clutter-free installation.

Features

  • Security screws prevent tampering and theft
  • Increased depth adaptor plate allows for the jack pack protrusion on the backside of the TV
  • Built in adaptor plate is VESA® adapter plate
  • Decorative base is aesthetically pleasing and hides tabletop mounting hardware
  • Adjustable height allows for greater flexibility
  • Cable management internally through the mount and down through the mounting surface
  • Built-in swivel up to 360º allows for optimum viewing angle
  • Free standing base bolts down for safety and security
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 32" to 52"
    • Mounting Pattern; 729 X 433mm (28.7 X 17.05")
    • Weight Capacity; 150lb (68kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Swivel Yaw; 360
    • Increlock Increments; 40, 60, 120, 180
    • Product Dimensions; 30.75 X 26.5 X 6" (781 X 673 X 152mm)

    Package Specs

    • Shipping Weight; 28lb (13kg)
    • UPC Code; 735029252252

    Variant ID: 29193730031731

    Variant SKU: HP450

    Type: Desktop Mounts

Technical specification
  • Unique ref.hp450
  • Product familyMounting Solutions
  • Product groupDesktop & Tablet Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City