Publish your products
IM760PU In-Wall Mount for 32" to 71" Displays

IM760PU In-Wall Mount for 32" to 71" Displays

Maximize your flat panel experience by installing it in the wall with Peerless-AV universal in-wall mounting solution for up to 71" displays. Installation is quick and easy thanks to the mount’s stud-locating tabs that fit the in-wall box snugly between 16" wood stud centers. View the flat panel display in its virtually no-profile home position, or extend the arm over 19" to watch it anywhere else within the room.

Features

  • Removable gang box and cable management access plates make installation easy
  • Installs between 16" (406mm) wood stud centers
  • Stud-locating tabs adjust ¼" (6mm) left or right to accommodate stud spacing
  • Decorative trim ring included for a clean installation
  • Can be inverted to position display to the right or left
  • IM760P models include adapter plate to fit displays with VESA® 100, 200 x 100 and 200 x 200mm mounting hole patterns or can be used with dedicated adapter plates
  • IM760PU models include universal adapter plate to fit displays with mounting hole patterns up to 730 x 433mm (28.75" x 17.05")
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 32" to 71"
    • VESA Pattern; 600 x 400
    • Mounting Pattern; 730 x 433mm (28.75 x 17.05")
    • Weight Capacity; 200lb (90.0kg)
    • Color; Black
    • Finish; High Gloss
    • Security Features; Non-Security Hardware
    • Tilt; +10 / -5
    • Swivel Yaw; +45 / -45
    • Roll; +7 / -7
    • Distance from Wall; 2.14 - 19.88" (54 - 505mm)
    • Product Dimensions; 30.75 x 21.86 x 4.34 - 23.80" (780 x 555 x 110 - 604mm)

    Package Specs

    • Shipping Weight; 58.49lb (26.53kg)
    • Ship Dimensions; 28 x 9 x 32" (711.2 x 228.6 x 812.8mm)
    • UPC Code; 735029255154

    Variant ID: 34322262982787

    Variant SKU: IM760PU

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.im760pu
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit