Publish your products
LG-WMF86BH Flat Wall Mount for the LG Ultra Stretch Signage (86BH5F-B)

LG-WMF86BH Flat Wall Mount for the LG Ultra Stretch Signage (86BH5F-B)

Optimize your dynamic digital content with Peerless-AV’s versatile Flat Wall Mount, designed exclusively for the LG Ultra Stretch Signage (86BH5F-B). This low-profile mount accentuates the sleek look of the one-of-a-kind Ultra Stretch display and can be mounted in either landscape or portrait orientation. Ideal for a wide array of applications, including transportation terminals, retail stores, banks or museums, the LG-WMF86BH is the ultimate digital signage solution.

Features

  • Custom mount designed specifically for the LG Ultra Stretch (86BH5F-B)
  • Low-profile design holds display only 0.97" (25mm) from the wall
  • Landscape or portrait configuration
  • Coated in scratch-resistant fused epoxy
  • Display is easily installed by a single person
Specification
  • Product Specs

    • Display Size; 86"
    • Load Capacity; 80lb (36kg)
    • Product Dimensions (W x H x D); 31.47" x 8.75" x 0.97" (799 x 222 x 25mm)
    • Product Weight; 9.65lb (4.38kg)
    • Finish; Powder Coat
    • Color; Gloss Black
    • VESA Pattern; 600 x 200
    • Security Features; Non-Security Hardware
    • Distance from Wall; 9.64" (24.5mm)

    Package Specs

    • Package Size (W x H x D); 38.00" x 11.88" x 4.00" (965 x 302 x 102mm)
    • Package Ship Weight; 12.25lb (5.56kg)
    • UPC Code; 735029312444
    • Package Contents; Wall Mount, Wall and Display Installation Hardware, Installation Instructions

    Variant ID: 29193736421491

    Variant SKU: LG-WMF86BH

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.lg-wmf86bh
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit