Publish your products
MOD-FCSKIT300 Modular Series Floor-to-Ceiling Kit for up to 75" Displays

MOD-FCSKIT300 Modular Series Floor-to-Ceiling Kit for up to 75" Displays

The Peerless-AV® Modular Mount Series includes a small and easily manageable number of components to fulfill a vast majority of end-user requirements. Designed around a 2" (50mm) diameter Extension Pole, the line is ideal for new projects as well as upgrading existing installations. As part of the Peerless-AV Modular Series, the MOD-FCSKIT300 includes all components required to mount your display. This kit can be expanded with Modular accessories to accommodate additional displays or alternative configurations to achieve the perfect custom mounting solution.

Features

  • Kit includes: Flat Ceiling/Floor Plates, 118" (3m) zinc plated or black Extension Pole, Single Display Flat Panel Mount, Display Stacking Clamp, and Large Universal Adaptor
  • Heavy-duty Flat Plate mounts to wood or concrete ceilings and floors
  • Universal Display Adaptor for up to 75" displays with VESA® mounting patterns up to 600 x 400mm
  • Versatile display positioning at any point along the height of the 2" (50mm) diameter Extension Pole
Specification
  • Product Specs

    • VESA Pattern; 600 x 400
    • Weight Capacity; 132lb (60kg)
    • Color; Zinc
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Swivel Yaw; 360
    • Tilt; +20 / -5
    • Swivel Yaw; 0
    • Increlock Increments; 0, 5, 10, 15, 20 / -5
    • Product Dimensions;28.50 X120.11 X 7.48" (724 x 3051 x 190mm)

    Package Specs

    • Shipping Weight; 31.55lb (14.13kg)
    • UPC Code; 735029282532

    Variant ID: 29382064570483

    Variant SKU: MOD-FCSKIT300

    Type: Modular

Technical specification
  • Unique ref.mod-fcskit300
  • Product familyDigital Signage Solutions
  • Product groupModular Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City