Publish your products
PJF2-UNV PJF2 Projector Mount for Multimedia Projectors up to 50lb (22kg)

PJF2-UNV PJF2 Projector Mount for Multimedia Projectors up to 50lb (22kg)

Vector Pro™ II provides a clean look with its cable management capabilities. The included extension column connector incorporates internal cable management paths that keep unsightly cords concealed from view. The mount also features a ceiling plate, ball and socket design, multidirectional positioning (roll, pitch and yaw) for proper image alignment and preinstalled security hardware at every connection point. This projector mount is perfect for use in classrooms, boardrooms, hotels, bars and restaurants or anywhere a projector needs to be mounted. The Vector Pro™ II can be flush mounted to the ceiling or mounted on the wall. It can also be mounted using 1-1/2" (38 mm) diameter extension column or 1/2" (38 mm) thread rod.

Features

  • Pre-installed security screws at all connection points
  • Quick- release mechanism to easily service projector
  • Features a 1-1/2" (38 mm) cable access hole allowing cables to be routed through projector mount out of sight
  • Pre-assembled design reduces installation time
  • Structural ceiling plate included for flush mounting applications
  • Spider® Universal Adapter Plate extends up to 17.63" (448 mm) to fit most projector models
  • Specifications: Tilt: ±15° Roll: ±15° Swivel: 360° (All with positive lock at any degree)
Specification
  • Product Specs

    • Weight Capacity; 50lb (22kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Roll; +5°/-15°
    • Tilt; +5°/-15°
    • Swivel Yaw; 360°
    • Distance from Ceiling; 4.23" - 7.23" (107 - 184mm)
    • Product Dimensions (W x H x D); 8.5-17.63" x 4.23-7.73" x 8.5-17.63" (216-448 x 107-196 x 216-448 mm)
    • Product Weight; 3.08lb (1.4kg)

    Package Specs

    • Shipping Weight; 4.1lb (1kg)
    • Ship Dimensions; 6.75 x 3 x 14.25" (171.5 x 76.2 x 362.0mm)
    • UPC Code; 735029235545

    Variant ID: 34322260459651

    Variant SKU: PJF2-UNV

    Type: Projector Mounts

Technical specification
  • Unique ref.pjf2-unv
  • Product familyMounting Solutions
  • Product groupProjector Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit