Publish your products
PR565 Paramount™ Flat Panel Cart for 55" to 75"+ Displays

PR565 Paramount™ Flat Panel Cart for 55" to 75"+ Displays

The Peerless-AV® Paramount™ Flat Panel Cart provides a sleek mobile solution for 55" to 75"+ displays. This cart is built with two heavy-duty poles that perfectly center the display at a maximum height of 61.5" (1563mm). The shape of the base allows multiple carts to be nested together, reducing the amount of storage space needed. Maneuverability is made easy with the four-inch casters and locking brakes. The PR565 also comes with a spacious metal shelf for AV components, as well as a video conferencing camera that can be mounted above or below the display.

Features

  • Display can be positioned 45.2" to 61.5" (1147 to 1563mm) from the floor in 5.5" (140mm) increments
  • 4" (102mm) swivel casters with locking brakes provide safe and easy maneuverability
  • Video conferencing camera shelf can be mounted above or below the display and fits most displays up to 98"
  • Video conferencing camera shelf is height adjustable and has a max load rating of 10lb (4.5kg)
  • Universal mount fits displays with mounting patterns from 200 x 200mm up to 1000 x 600mm
  • 39.7" (1008mm) W x 8.5" (215mm) D fixed steel component shelf holds up to 20lb (9.1kg)
  • Smooth black powder coat finish helps to hide finger prints and dust
  • Base shape is designed to nest multiple carts together, reducing the amount of storage space needed
Specification
  • Product Specs

    • Dimensions (W x H x D); 44.40" x 72.40" x 28.70" (1128 x 1841 x 731mm)
    • Product Weight; 50.4lb (22.9kg)
    • Load Capacity; 150lb (68kg)
    • Finish; Powder Coat
    • Available Colors; Black

    Package Specs

    • Package Size (W x H x D); 46.50" x 15.50" x 7.50" (1181 x 394 x 191mm)
    • Package Ship Weight; 60.2lb (27.3kg)
    • Package UPC Code; 735029354802
    • Package Contents; Flat Panel Cart, Component Shelf, Video Conferencing Shelf, Hardware & Instructions

    Variant ID: 43553605976195

    Variant SKU: PR565

    Type: Cart

Technical specification
  • Unique ref.pr565
  • Product familyMounting Solutions
  • Product groupCarts & Stands
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City