Publish your products
SF680 SmartMount® Universal Flat Wall Mount for 60" to 98" Displays

SF680 SmartMount® Universal Flat Wall Mount for 60" to 98" Displays

Peerless-AV’s SmartMount® Universal Flat Wall Mount delivers an ultra-slim profile designed to hold large displays up to 350lb. Installation and maintenance are made easy with the SF680’s robust feature set. Auto-latching adaptor rails automatically secure the display without the use of a tool. The mount’s built-in kickstand holds the display safely from the wall during cable routing, while the open wall plate allows for increased electrical and cable management options. Horizontal and vertical display adjustment allow for quick fine-tuning of the mounted display.

This display size range is simply a guideline for product selection. Displays larger than the screen size range may still be compatible as long as they fall within the VESA® pattern and max weight of the Peerless-AV® product.

Features

  • Universal mount fits displays with mounting patterns up to 1100 x650mm (43.29" W x 25.59" H)
  • Low-profile design holds display only1.73" (44mm) from the wall
  • Easy hang wall plate allows a bolt to be pre-installed to ease wall plate installation
  • Lateral display adjustment up to19.25" (489mm)
  • 1" of post-installation vertical adjustment provides flexibility in the installation
  • Includes fastener pack with all necessary mounting and display attachment hardware
  • For mounts requiring theft resistant hardware, installed with security tool (included), please purchase SF680
  • For mounts requiring standard hardware, installed with a Philips screwdriver, please purchase SF680P
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 60" to 98"
    • Mounting Pattern; 1111 x 745mm (43.75 x 29.31")
    • Weight Capacity; 350lb (158.0kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Distance from Wall; 1.83" (46mm)
    • Product Dimensions; 45.75 x 30.25 x 1.83" (1162 x 768 x 46mm)

    Package Specs

    • Shipping Weight; 22.05lb (7.48kg)
    • Ship Dimensions; 16 x 2.5 x 40" (406.4 x 63.5 x 1,016.0mm)
    • UPC Code; 735029242239

    Variant ID: 34322258264195

    Variant SKU: SF680

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.sf680
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit