Publish your products
SP840 SmartMount® Pull-Out Pivot Wall Mount with Tilt for 32" to 65" Displays

SP840 SmartMount® Pull-Out Pivot Wall Mount with Tilt for 32" to 65" Displays

The SmartMount® Pull-Out Pivot Wall Mount with Tilt combines the best features of our FPS-1000 into one contemporary, lightweight design, making it essential for on-wall or recessed/in-furniture applications. With 30° of built in swivel, the SP840 ensures your guests will be able to find the perfect viewing angle. This mount is VESA® compliant and accommodates virtually any flat panel display up to 60lb. Equipped with functionality, maximum aesthetics, versatile installation and endless display compatibility options, the SP840 is the ideal solution for any commercial or residential application.

Features

  • Universal mount accommodates 200 x 100 to 400 x 400mm VESA® mounting patterns
  • Can be dual mounted to 16" studs or single stud
  • Built-in swivel up to ±30° provides adjustable viewing angles
  • Flush mountable for in-furniture applications when used in conjunction with in-furniture bracket accessory (ACC-HPF650)
  • Security screws prevent tampering and theft
  • IncreLokTM Tilt allows the display to be set at 0°, 3.3°, 6.6° or 10°
  • Lock-out screw prevents unwanted extension
  • Adjust the force required to pull the display from the closed position using the adjustable tensioned detent
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 32" to 65"
    • VESA Pattern; 200 x 100 to 400 x 400
    • Mounting Pattern; 400 x 400mm (15.75 x 15.75")
    • Weight Capacity; 60lb (27kg)
    • Color; Black
    • Finish; Black
    • Security Features; Security Hardware
    • Tilt; 0, 3.3, 6.6, 10
    • Increlock Increments; 0, 3.3, 6.6, 10
    • Distance from Wall; 2.64 - 11.55" (67 - 293mm)
    • Product Dimensions; 20.65 x 16.74 x 2.32-11.29" (525 x 425 x 59-287mm)

    Package Specs

    • Shipping Weight; 15.65lb (8kg)
    • Ship Dimensions; 12.5 x 4 x 21.25" (317.5 x 101.6 x 539.8mm)
    • UPC Code; 735029308577

    Variant ID: 29193755721843

    Variant SKU: SP840

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.sp840
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit