The SP850 Pull-Out Pivot Mount combines the best features of a wall mount and a pivot arm. In the closed position, the SP850 acts as a flat or tilting wall mount. At only 2.31" from the wall, its unique wall plate and built-in cable management neatly hide all components and cords. Extended, the SP850’s sturdy arm construction smoothly glides the display out 1.68" from the wall and allows the flat panel display to pivot up to 45°. This feature not only enables the display to be positioned for an optimal viewing angle, but it also provides easy access to the back of the display for hassle-free maintenance. The SP850 is also ideal in applications where the display needs to be recessed into the wall, custom framed or aligned into a multi-display wall.
Features
Region availability
| Europe | North America |
|---|---|
Åland Islands | Anguilla |
Albania | Antigua and Barbuda |
Andorra | Aruba |
Austria | Barbados |
Belarus | Belize |
Belgium | Bermuda |
Bosnia and Herzegovina | British Virgin Islands |
Bulgaria | Canada |
Croatia | Caribbean Netherlands |
Cyprus | Cayman Islands |
Czech Republic | Collectivity of Saint Martin |
Denmark | Costa Rica |
Estonia | Cuba |
Faroe Islands | Curaçao |
Finland | Dominica |
France | Dominican Republic |
Germany | El Salvador |
Gibraltar | Greenland |
Greece | Grenada |
Guernsey | Guadeloupe |
Hungary | Guatemala |
Iceland | Haiti |
Ireland | Honduras |
Isle of Man | Jamaica |
Italy | Martinique |
Jersey | Mexico |
Latvia | Montserrat |
Liechtenstein | Nicaragua |
Lithuania | Panama |
Luxembourg | Puerto Rico |
Malta | Saint Kitts and Nevis |
Moldova | Saint Lucia |
Monaco | Saint Pierre and Miquelon |
Montenegro | Saint Vincent and the Grenadines |
Netherlands | Saint-Barthélemy |
North Macedonia | Sint Maarten |
Norway | The Bahamas |
Poland | Trinidad and Tobago |
Portugal | Turks and Caicos Islands |
Romania | U.S. Virgin Islands |
Russia | United States |
San Marino | |
Serbia | |
Slovakia | |
Slovenia | |
Spain | |
Svalbard and Jan Mayen | |
Sweden | |
Switzerland | |
Ukraine | |
United Kingdom | |
Vatican City |