Publish your products
SP850-UNL SmartMount® Pull-out Pivot Wall Mount for 32" to 80" Displays

SP850-UNL SmartMount® Pull-out Pivot Wall Mount for 32" to 80" Displays

The SmartMount® Pull-Out Pivot Mount combines the best features of a wall mount and pivot arm into one design. When closed, the SP850 acts as a flat or tilting wall mount. At only 2.73" (69mm) from the wall, its unique wall plate and built-in cable management neatly hides all components and cords. Extended, the SP850’s sturdy arm construction smoothly glides the display out 11.18" (284mm) from the wall and allows the display to pivot up to 45°. The SP850 is ideal in applications where the display needs to be recessed into the wall, custom framed, or aligned into a multi-display wall.

Features

  • Dedicated models include VESA® 100 and 200 x 100mm compliant adaptor plate (PLP or LC model adaptor plate required for non-VESA displays) |Universal models adapt to displays with mounting holes up to 600 x 400mm (23.62" W x 15.75" H)
  • IncreLok™ tilt provides tilt at 0°, 5° and 10° |±1° of roll for horizontal display leveling during installation
  • Mounts to 16" wood studs, concrete and cinder block
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 32" to 80"
    • Weight Capacity; 150lb (68kg)
    • VESA Pattern; 600 x 400mm (23.62" x 15.75")
    • Color; Black
    • Finish; Powder Coat
    • Distance from Wall; 2.73" - 11.18" (69 - 284mm)
    • Security Features; Security Hardware
    • Roll; +1° / -1°
    • Swivel Yaw; +45° / -45°
    • Tilt; 0°, 5°, 10°
    • Product Dimensions (W x H x D); 24.38" x 16.78" x 2.73"-11.18" (619 x 428 x 69-284mm)
    • Product Weight; 30.4lb (13.8kg)

    Package Specs

    • Shipping Weight; 30.4lb (13.8kg)
    • Ship Dimensions; 12 x 4.25 x 33" (304.8 x 108.0 x 838.2mm)
    • UPC Code; 735029246398

    Variant ID: 34322257805443

    Variant SKU: SP850-UNL

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.sp850-unl
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit