Publish your products
SR560-FLIP2 Mobile Cart with Rotational Interface for the 55" (WM55B, WM55H, WM55R) and 65" Samsung Flip (WM65B, WM65R)

SR560-FLIP2 Mobile Cart with Rotational Interface for the 55" (WM55B, WM55H, WM55R) and 65" Samsung Flip (WM65B, WM65R)

Peerless-AV’s Mobile Cart with Rotational Interface has been designed to support the features and functionality of the 55" and 65" Samsung Flip 2 displays. Mobility, appealing design, display height adjustment and a pre-assembled base ensure quick assembly, while providing a rigid, but attractive structure to match the display’s aesthetics. The 4" casters make it easy to move from room-to-room and optional bumper accessories ensure nothing is damaged along the way. The mount’s rotational interface allows the user to easily rotate the display 90° from landscape to portrait, and holds the display at a 0° or -4.5° to further promote ergonomics with a more natural angled writing surface. The unique cable management system allows cables to be routed through the interface, which keeps the cabling safe and abrasion free when rotating the display. With a robust feature set featured on safety and durability, the Mobile Cart with Rotational Interface is ideal for collaboration spaces in corporate or education settings.

Features

  • Display can be located anywhere along the column for perfect viewing height (up to 60" at center)
  • Rotational interface allows the display to be easily rotated from landscape to portrait orientation without any tools
  • Rotational interface holds the display at a 0° or -4.5° to further promote ergonomics and a more natural writing surface
  • Pre-assembled base provides rigidity, stability and quick assembly
  • Gloss white, powder coat finish closely matches the Samsung Flip finish
  • 400 x 400 VESA® and custom length M8 hardware provide the proper mounting solution for the Samsung Flip
  • Cable management access provides routing options on both sides of the mount for power and data
  • 4" (102mm) swivel casters (two locking) meet UL/CUL requirements and provide safe and easy maneuverability
  • Cart includes (4) plastic base pads for instances when casters are not needed
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 55" and 65"
    • Mounting Pattern; 400 x 400mm (15.75 x 15.75")
    • VESA Pattern; 400 x 400
    • Dimensions (W x H x D); 35.01" x 67.73" x 29.00" (889 x 1720 x 737mm)
    • Product Weight; 80.0lb (36.3kg)
    • Load Capacity; 90lb (41kg)
    • Finish; Powder Coat
    • Available Colors; Gloss White

    Package Specs

    • Package Size (W x H x D); 48.00" x 38.00" x 7.00" (1219 x 965 x 178mm)
    • Package Ship Weight; 88lb (40.1kg)
    • Package UPC Code; 735029338086
    • Package Contents; Assembled Base, Aluminum Column, Universal Display Adaptor, (2) Swivel Casters, (2) Locking Swivel Casters, (4) Plastic Base Pads, Hardware & Instructions

    Variant ID: 33968334012547

    Variant SKU: SR560-FLIP2

    Type: Cart

Technical specification
  • Unique ref.sr560-flip2
  • Product familyMounting Solutions
  • Product groupCarts & Stands
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City