Publish your products
SR598ML3E SmartMount® Motorized Height Adjustable Flat Panel Cart

SR598ML3E SmartMount® Motorized Height Adjustable Flat Panel Cart

The SmartMount® Motorized Height Adjustable Cart was designed to safely mount, move, and store an interactive display. UL recognized actuators allow you to raise or lower a display, up to 25.6"(650mm), with the touch of a button. For easy setup and storage, the rear shelf provides room for a mini PC and power strip, while the power cord can be neatly bundled and stored just below.  The cart’s large wall plate and locking casters provide a stable foundation for touch applications, and allow you to easily maneuver the cart from room to room. The durable Black powder coat finish provides a nice aesthetic to complement this highly functional solution that is ideal for any touchscreen application.

Features

  • Display height can be adjusted up to 25.6" (650mm) with the touch of a button
  • Center of display is adjustable from 34"-60" from the floor
  • Maneuvers easily on 4" (102mm) swivel casters, two locking
  • Pre-assembled base and casters provides rigidity, stability and quick assembly
  • Textured black powder coat finish helps hide finger prints and dust
  • Display adaptor fits from 200 x 200 to 800 x 600mm mounting patterns
  • Safety limit switch automatically reverses direction and stops when a collision is detected in an upward, downward or lateral force
  • Rear storage provides up to 29" W x 13.5" H x 4" D storage for mini PCs such as Dell Optiplex Micro, HP 260 G2, Lenovo M600 Tiny or Intel NUC
  • Welded base and pre-assembled casters provide rigidity, stability and quick assembly
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 42" to 86"
    • VESA Pattern; 200 x 200 - 800 x 600
    • Mounting Pattern; 200 x 200 - 800 x 600mm (7.87 x 7.87 - 31.50 x 23.62")
    • Weight Capacity; 280lb (127kg)
    • Color; Black
    • Finish; Textured Powder Coat
    • Security Features; Security
    • Swivel Yaw; 360°
    • Product Dimensions; 45.76" x 72.47" - 46.88" x 28.75" (1162 x 1841-1191 x 730mm)

    Package Specs

    • Shipping Weight; 130.5lb (59.2kg)
    • Ship Dimensions; 48.00" x 10.00" x 39.00" (1219 x 254 x 991mm)
    • UPC Code; 735029326182
    • Package Contents; Assembled Base with Motorized Columns and Casters, Universal Display Adaptor, Control Box, Control Switch, Hardware & Instructions

    Variant ID: 29193757032563

    Variant SKU: SR598ML3E

    Type: cart

Technical specification
  • Unique ref.sr598ml3e
  • Product familyMounting Solutions
  • Product groupCarts & Stands
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City