Publish your products
SS575K SmartMount® Universal Kiosk Stand for 32" to 75" Displays

SS575K SmartMount® Universal Kiosk Stand for 32" to 75" Displays

The SmartMount® Universal Kiosk Stand’s stylish appearance and sturdy construction make it perfect for diverse applications where aesthetics and safety are key. When paired with flat panel displays between 32"-75" it becomes an integral multimedia platform perfect for virtually any public venue. Space is provided under the display mount to house a media player and surge protector, while the internal cable management system organizes and conceals cables, delivering a complete solution ideal for any application.

Features

  • Secure media player storage below the display with simple access to the device without having to remove the display
  • Cables can enter and exit on either side anywhere along the column and are held in place with a high tech polymer cover
  • Textured black powder coat finish helps hide finger prints and dust
  • Capable of +90° tilt for kiosk and interactive applications
  • Universal display adaptor fits mounting patterns from 200 x 200mm to 600 x 400mm and allows mounting in landscape or portrait orientation
  • Optional Caster accessory available: ACC979
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 32" to 75"
    • VESA Pattern; 600 x 400
    • Weight Capacity; 150lb (68.3kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Swivel Yaw; 360°
    • Tilt; 0° / 90°
    • Increlock Increments; 0, 15, 30, 45, 60, 75, 90
    • Product Dimensions (W x H x D); 35.00" X 46.12" X 29.00" (889 X 1172 X 737mm)

    Package Specs

    • Shipping Weight; 65.4lb (30.59kg)
    • Ship Dimensions; 38.25" x 7" x 47.75" (971.6 x 177.8 x 1,212.9mm)
    • UPC Code; 735029305361

    Variant ID: 29193757294707

    Variant SKU: SS575K

    Type: Stand

Technical specification
  • Unique ref.ss575k
  • Product familyMounting Solutions
  • Product groupCarts & Stands
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit