Opublikuj swoje produkty
Cabinet Max with back and boxes, 120 x 113 cm
ABA Skol

Cabinet Max with back and boxes, 120 x 113 cm

The Max modules are available in varnished birch plywood or white lacquered MDF. The top plate is always in laminate. The modules are available in different sizes and different shapes. The specified heights include wheels, legs or socket, which is choosen when ordering. Max is a unique storage system specially developed and adapted for preschool requirements. The system also includes corner modules, T-modules and curves so you can create the natural room-in-room. There are several accessories for the back of the modules such as whiteboard with magnet, flannel and mirror. Other accessories are for example storage boxes, drawers, doors and colored surfaces.
Opis
  • Ecolabeled by the Nordic Swan. Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Specyfikacja techniczna
  • Nr referencyjny6400701
  • Rodzina produktuStorage
  • Grupa produktuMax
  • TypObiekt (jeden obiekt)
  • Data publikacji2019-06-12
  • Numer edycji1
  • Wysokość (mm)1130
  • Szerokość (mm)1200
  • Głębokość (mm)380
Dodatkowe informacje
  • Materiał głównyDrewno
  • Materiał dodatkowyLaminat
  • Zaprojektowano wSzwecja
  • Wyprodukowano wSzwecja
  • Waga netto (kg)50
Klasyfikacja
  • Kategoria BIMobjectMeble - Półki i regały
  • Klasyfikacja IFCMeble
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 25 11 13
  • OmniClass TitleClassroom Furniture
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Dostępny w krajach:

Europa