Opublikuj swoje produkty
MB-86 Fold Line Folding door 5-leaf 5-5-0 outward opening
MB-86 Fold Line Folding door 5-leaf 5-5-0 outward opening
    Aluprof

    MB-86 Fold Line Folding door 5-leaf 5-5-0 outward opening

    4.7 z 5 gwiazdek4.7(19 recenzje)

    Exterior folding door offers greater flexibility to its users. It enables us to use weather conditions to our advantage and virtually eliminate the barrier between the interior space and its surroundings.

    Such door can perfectly combine the interior space (home,café, restaurant) with the terrace or the outside area that is used seasonally.

    With its excellent technical parameters, MB-86 FOLD LINE is a very convenient solution that enables the fabrication of large-dimension structures. Folding door can be opened both outwards and inwards and its leaves can be freely configured. It’s a modern product, designed to meet the high demands of users, architects and owners.

    Opis
    • FEATURES AND BENEFITS:

      • three-chambered, durable aluminium profiles of a structural depth of 86 mm for frames and 77 mm for door leaves
      • central chamber of the profiles is equipped with thermal break (24 mm-wide for frames and 34 mm-wide for door leaves)
      • providing excellent thermal insulation performance.
      • specialized and dedicated hardware for MB-86 FOLDLINE ensures comfortable operation of the door leaves of a maximum weight of up to 100 kg
      • large dimensions of the construction enable the fabrication of doors that are up to 2700 mm high and 1000 mm wide
      • threshold solutions in different versions: classic, with edge sealing or convenient, with a low-level threshold
      • a large range of glazing from 14 to 61.5 mm to enable the use of single and double glass units, including specialized,more performant units in terms of sound insulation or burglary resistance
      • important degree of compatibility with the well-known and highly appreciated window & door system ALUPROF MB-86:profiles are jointed the same way, and some profiles, gaskets and accessories are common to both systems
      Specyfikacja techniczna
      • Nr referencyjnyMB-Foldline_5-5-0-outward-opening
      • Rodzina produktuWindows & Doors
      • Grupa produktuMB-86 Fold Line
      • TypObiekt (jeden obiekt)
      • Data publikacji2021-02-05
      • Numer edycji1
      • Głębokość (mm)86
      Dodatkowe informacje
      • Materiał głównyAluminium
      • Materiał dodatkowySzkło
      • Zaprojektowano wPolska
      • Wyprodukowano wPolska
      Klasyfikacja
      • Kategoria BIMobjectDrzwi - Drzwi składane
      • Klasyfikacja IFCDrzwi
      • UNSPSC nameDoors
      • UNSPSC code301715
      • Uniclass 2015 CodeSs_25_30_20_78
      • Uniclass 2015 DescriptionSliding folding doorset systems
      • CSI MasterFormat 2014 Code08 35 13
      • CSI MasterFormat 2014 TitleFolding Doors
      • OmniClass Number23-17 11 23 15
      • OmniClass TitleFolding All Glass Doors and Grilles
      • CSI UniFormat II CodeB2030
      • CSI UniFormat II TitleExterior Doors

      Dostępny w krajach:

      Europa Azja Ameryka północna Afryka Ameryka Południowa Oceania
      Albania
      Afganistan
      Anguilla
      Algieria
      Argentyna
      Australia
      Andora
      Arabia Saudyjska
      Antigua i Barbuda
      Angola
      Boliwia
      Dalekie Wyspy Mniejsze Stanów Zjednoczonych
      Austria
      Armenia
      Aruba
      Benin
      Brazylia
      Fidżi
      Belgia
      Azerbejdżan
      Bahamy
      Botswana
      Chile
      Guam
      Białoruś
      Bahrajn
      Barbados
      Burkina Faso
      Ekwador
      Kiribati
      Bośnia i Hercegowina
      Bangladesz
      Belize
      Burundi
      Falklandy (Malwiny)
      Mariany Północne
      Bułgaria
      Bhutan
      Bermudy
      Czad
      Gujana
      Mikronezja
      Chorwacja
      Brunei Darussalam
      Brytyjskie Wyspy Dziewicze
      Demokratyczna Republika Konga
      Gujana Francuska
      Nauru
      Cypr
      Brytyjskie Terytorium Oceanu Indyjskiego
      Curaçao
      Dżibuti
      Kolumbia
      Niue
      Czarnogóra
      Chiny
      Dominika
      Egipt
      Paragwaj
      Norfolk
      Czechy
      Filipiny
      Dominikana
      Erytrea
      Peru
      Nowa Kaledonia
      Dania
      Gruzja
      Grenada
      Etiopia
      Surinam
      Nowa Zelandia
      Estonia
      Hongkong
      Grenlandia
      Gabon
      Urugwaj
      Palau
      Finlandia
      Indie
      Gwadelupa
      Gambia
      Wenezuela
      Papua-Nowa Gwinea
      Francja
      Indonezja
      Gwatemala
      Ghana
      Pitcairn
      Gibraltar
      Irak
      Haiti
      Gwinea
      Polinezja Francuska
      Grecja
      Iran
      Holandia Karaibska
      Gwinea Bissau
      Samoa
      Guernsey
      Izrael
      Honduras
      Gwinea Równikowa
      Samoa Amerykańskie
      Hiszpania
      Japonia
      Jamajka
      Kamerun
      Timor Wschodni
      Holandia
      Jemen
      Kajmany
      Kenia
      Tokelau
      Irlandia
      Jordania
      Kanada
      Komory
      Tonga
      Islandia
      Kambodża
      Kostaryka
      Kongo
      Tuvalu
      Jersey
      Katar
      Kuba
      Lesotho
      Vanuatu
      Liechtenstein
      Kazachstan
      Martynika
      Liberia
      Wallis i Futuna
      Litwa
      Kirgistan
      Meksyk
      Libia
      Wyspy Cooka
      Łotwa
      Korea Południowa
      Montserrat
      Madagaskar
      Wyspy Marshalla
      Luksemburg
      Kuwejt
      Nikaragua
      Majotta
      Wyspy Salomona
      Macedonia Pólnocna
      Laos
      Panama
      Malawi
      Malta
      Liban
      Portoryko
      Mali
      Man
      Makau
      Saint Kitts i Nevis
      Maroko
      Mołdawia
      Malediwy
      Saint Lucia
      Mauretania
      Monako
      Malezja
      Saint Martin
      Mauritius
      Niemcy
      Mongolia
      Saint Vincent i Grenadyny
      Mozambik
      Norwegia
      Myanmar (Birma)
      Salwador
      Namibia
      Polska
      Nepal
      Sint Maarten
      Niger
      Portugalia
      Oman
      Stany Zjednoczone
      Nigeria
      Rosja
      Pakistan
      Trynidad i Tobago
      Republika Południowej Afryki
      Rumunia
      Palestyna
      Turks i Caicos
      Republika Środkowoafrykańska
      San Marino
      Singapur
      Wspólnota Saint-Barthélemy
      Reunion
      Serbia
      Sri Lanka
      Wspólnota Terytorialna Saint Pierre i Miquelon
      Rwanda
      Słowacja
      Syria
      Wyspy Dziewicze
      Sahara Zachodnia
      Słowenia
      Tadżykistan
      Senegal
      Svalbard
      Tajlandia
      Seszele
      Szwajcaria
      Tajwan
      Sierra Leone
      Szwecja
      Turcja
      Somalia
      Ukraina
      Turkmenistan
      Suazi
      Watykan
      Uzbekistan
      Sudan
      Węgry
      Wietnam
      Sudan Południowy
      Wielka Brytania
      Wyspa Bożego Narodzenia
      Święta Helena
      Włochy
      Wyspy Kokosowe
      Tanzania
      Wyspy Alandzkie
      Zjednoczone Emiraty Arabskie
      Togo
      Wyspy Owcze
      Tunezja
      Uganda
      Wybrzeże Kości Słoniowej
      Wyspy Świętego Tomasza i Książęca
      Wyspy Zielonego Przylądka
      Zambia
      Zimbabwe
      Common.Footer.ValueProp.Image.AltText

      Aplikacja Design App dla Revit

      Wczytaj rodziny bezpośrednio do modelu Revit jednym kliknięciem

      Zyskaj łatwiejszy dostęp do nowych obiektów, przechowuj rodziny Revit i współpracuj ze swoim zespołem.

      • Zaznacz pole wyboruPracuj bezpośrednio z obiektami BIM obok Revit
      • Zaznacz pole wyboru 2 GB miejsca w chmurze — przechowuj zawartość Revit
      • Zaznacz pole wyboru Uzyskaj wbudowany węgiel LCA (A1-A3) bezpośrednio z Revit