Opublikuj swoje produkty
MB-Skyline Type R Sliding Door System
MB-Skyline Type R Sliding Door System
    Aluprof

    MB-Skyline Type R Sliding Door System

    The main features of the MB-SKYLINE TYPE R are the completely invisible profile of the door leaf, the slender mullion and the shallow frame, all of which will be appreciated at the very first glance. The leaves may be massive, but no great effort is required to slide them open and close and the mechanism that operates them is almost soundless. The maximum height for a structure based on the system is no less than four metres and, if the motor is fitted on the outside rather than being hidden, then the moving leaf can weigh as much as seven hundred kilos. This affords the possibility of designing spectacular glass walls. Doors created using the MB-SKYLINE TYPE R give a building an exceptional style and enhance the status of an entire development.

    FEATURES AND BENEFITS:

    • profiles with depths of 71 mm (leaf), 190 mm (2-rail frame)
    • modern design and high aesthetics: the frame is concealed in the wall, in the floor and in the ceiling, the frame profile is fully aligned at the sides, the visible connection width of door leaves is 25 mm.
    • door leaves up to 700 kg and up to 4 m high
    • glazing options range from 52 to 60 mm
    • 52 to 60 mm-thick triple glazing units
    • door opens manually or automatically
    • drives and control units are concealed in frame profiles
    • can use an automatic unit mounted on the outside of the construction
    • there are no restrictions to the width of the construction - doors can be connected to each other, forming a continuous glazing surface
    • the system features a ‘zero mullion’, which makes it possible to use external venetian and roller blinds like the ALUPROF Skyflow and Skyroll
    Opis
    • TECHNICAL PARAMETERS:

      • Air permeability class 3, EN 12207
      • Watertightness up to class 9A (600Pa), EN 12208
      • Wind load resistance up to class C5 (2000Pa), EN 12210
      • Thermal insulation UW from 0,85 W/(m2K)*

      * for door leaf: 2.07 x 3.44 m, infilled with triple glazing units Ud 0.5 W/(m2K) and warm spacer

    Specyfikacja techniczna
    • Nr referencyjnyMB-Skyline-TypeR_Sliding_Door_System
    • Rodzina produktuWindows & Doors
    • Grupa produktuMB-Skyline Type R
    • TypMontaż (wiele obiektów)
    • Data publikacji2021-07-23
    • Numer edycji1
    • Głębokość (mm)190
    Dodatkowe informacje
    • Materiał głównyAluminium
    • Materiał dodatkowySzkło
    • Zaprojektowano wPolska
    • Wyprodukowano wPolska
    Klasyfikacja
    • Kategoria BIMobjectDrzwi - Drzwi przesuwne
    • Klasyfikacja IFCDrzwi
    • Uniclass 2015 CodeSs_25_30_20_77
    • Uniclass 2015 DescriptionSliding doorset systems
    • CSI MasterFormat 2014 Code08 32 13
    • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors
    • OmniClass Number23-17 11 13 19
    • OmniClass TitleSliding Metal Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Dostępny w krajach:

    Europa Azja Ameryka północna Afryka Ameryka Południowa Oceania
    Albania
    Afganistan
    Anguilla
    Algieria
    Argentyna
    Australia
    Andora
    Arabia Saudyjska
    Antigua i Barbuda
    Angola
    Boliwia
    Dalekie Wyspy Mniejsze Stanów Zjednoczonych
    Austria
    Armenia
    Aruba
    Benin
    Brazylia
    Fidżi
    Belgia
    Azerbejdżan
    Bahamy
    Botswana
    Chile
    Guam
    Białoruś
    Bahrajn
    Barbados
    Burkina Faso
    Ekwador
    Kiribati
    Bośnia i Hercegowina
    Bangladesz
    Belize
    Burundi
    Falklandy (Malwiny)
    Mariany Północne
    Bułgaria
    Bhutan
    Bermudy
    Czad
    Gujana
    Mikronezja
    Chorwacja
    Brunei Darussalam
    Brytyjskie Wyspy Dziewicze
    Demokratyczna Republika Konga
    Gujana Francuska
    Nauru
    Cypr
    Brytyjskie Terytorium Oceanu Indyjskiego
    Curaçao
    Dżibuti
    Kolumbia
    Niue
    Czarnogóra
    Chiny
    Dominika
    Egipt
    Paragwaj
    Norfolk
    Czechy
    Filipiny
    Dominikana
    Erytrea
    Peru
    Nowa Kaledonia
    Dania
    Gruzja
    Grenada
    Etiopia
    Surinam
    Nowa Zelandia
    Estonia
    Hongkong
    Grenlandia
    Gabon
    Urugwaj
    Palau
    Finlandia
    Indie
    Gwadelupa
    Gambia
    Wenezuela
    Papua-Nowa Gwinea
    Francja
    Indonezja
    Gwatemala
    Ghana
    Pitcairn
    Gibraltar
    Irak
    Haiti
    Gwinea
    Polinezja Francuska
    Grecja
    Iran
    Holandia Karaibska
    Gwinea Bissau
    Samoa
    Guernsey
    Izrael
    Honduras
    Gwinea Równikowa
    Samoa Amerykańskie
    Hiszpania
    Japonia
    Jamajka
    Kamerun
    Timor Wschodni
    Holandia
    Jemen
    Kajmany
    Kenia
    Tokelau
    Irlandia
    Jordania
    Kanada
    Komory
    Tonga
    Islandia
    Kambodża
    Kostaryka
    Kongo
    Tuvalu
    Jersey
    Katar
    Kuba
    Lesotho
    Vanuatu
    Liechtenstein
    Kazachstan
    Martynika
    Liberia
    Wallis i Futuna
    Litwa
    Kirgistan
    Meksyk
    Libia
    Wyspy Cooka
    Łotwa
    Korea Południowa
    Montserrat
    Madagaskar
    Wyspy Marshalla
    Luksemburg
    Kuwejt
    Nikaragua
    Majotta
    Wyspy Salomona
    Macedonia Pólnocna
    Laos
    Panama
    Malawi
    Malta
    Liban
    Portoryko
    Mali
    Man
    Makau
    Saint Kitts i Nevis
    Maroko
    Mołdawia
    Malediwy
    Saint Lucia
    Mauretania
    Monako
    Malezja
    Saint Martin
    Mauritius
    Niemcy
    Mongolia
    Saint Vincent i Grenadyny
    Mozambik
    Norwegia
    Myanmar (Birma)
    Salwador
    Namibia
    Polska
    Nepal
    Sint Maarten
    Niger
    Portugalia
    Oman
    Stany Zjednoczone
    Nigeria
    Rosja
    Pakistan
    Trynidad i Tobago
    Republika Południowej Afryki
    Rumunia
    Palestyna
    Turks i Caicos
    Republika Środkowoafrykańska
    San Marino
    Singapur
    Wspólnota Saint-Barthélemy
    Reunion
    Serbia
    Sri Lanka
    Wspólnota Terytorialna Saint Pierre i Miquelon
    Rwanda
    Słowacja
    Syria
    Wyspy Dziewicze
    Sahara Zachodnia
    Słowenia
    Tadżykistan
    Senegal
    Svalbard
    Tajlandia
    Seszele
    Szwajcaria
    Tajwan
    Sierra Leone
    Szwecja
    Turcja
    Somalia
    Ukraina
    Turkmenistan
    Suazi
    Watykan
    Uzbekistan
    Sudan
    Węgry
    Wietnam
    Sudan Południowy
    Wielka Brytania
    Wyspa Bożego Narodzenia
    Święta Helena
    Włochy
    Wyspy Kokosowe
    Tanzania
    Wyspy Alandzkie
    Zjednoczone Emiraty Arabskie
    Togo
    Wyspy Owcze
    Tunezja
    Uganda
    Wybrzeże Kości Słoniowej
    Wyspy Świętego Tomasza i Książęca
    Wyspy Zielonego Przylądka
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Aplikacja Design App dla Revit

    Wczytaj rodziny bezpośrednio do modelu Revit jednym kliknięciem

    Zyskaj łatwiejszy dostęp do nowych obiektów, przechowuj rodziny Revit i współpracuj ze swoim zespołem.

    • Zaznacz pole wyboruPracuj bezpośrednio z obiektami BIM obok Revit
    • Zaznacz pole wyboru 2 GB miejsca w chmurze — przechowuj zawartość Revit
    • Zaznacz pole wyboru Uzyskaj wbudowany węgiel LCA (A1-A3) bezpośrednio z Revit