Opublikuj swoje produkty
VARIA-150 15.6” Professional-Grade, Persona-Defined Touch Panel
AMX

VARIA-150 15.6” Professional-Grade, Persona-Defined Touch Panel

AMX VARIA-150 is a 15.6” professional-grade panel designed to adapt to the unique needs of your environment by offering a selection of personas. Varia personas are pre-loaded apps that define the entire panel experience. Personas include:

  • Web Kiosk - Varia becomes a full-screen, frameless interface for accessing web applications such as a wayfinding app, hoteling app, or custom control app.
  • Zoom Rooms Controller - Converts Varia into a dedicated Zoom Rooms appliance.
  • AMX Book Scheduling - Transforms Varia into a dedicated stand-alone room scheduling touch panel.
  • AMX G5 Control - All the features and capabilities of the previous AMX touch panel generation, Modero G5, are now encompassed in a single persona.

Varia panels include a versatile mount that provides wall, glass, and VESA-mounting capabilities. Optional tabletop mounting accessories are also available offering users the ability to meet any mounting need.

Varia panels support the most advanced security protocols, including HTTPS, 802.1X, TLS 1.3, and Modern Authentication or OAuth 2.0.

An integrated wizard streamlines initial setup and CloudworX Manager ensures seamless future support through mass configuration and updates.

Common Applications

Whether you need a flexible UX for custom integrations or a beautiful, professional-grade appliance to access your server-based control dashboard, Varia flexes with your needs. You may want a simple and intuitive scheduling panel or a dedicated Zoom Rooms Control manager. Whatever your application, Varia is the perfect touch panel for every unique environment.

Opis
  • Features

    • Persona-Defined Experience – Pre-loaded Web Kiosk, Zoom Rooms Controller, AMX Book Room Scheduling, and AMX G5 Control Personas transform Varia into the ideal customizable panel to serve the unique needs of any user
    • Mounting Flexibility – Includes a universal mount that provides wall, glass, and VESA-mounting capabilities. Optional tabletop mounting accessories allow users to utilize just about any mounting orientation to suit any application
    • Advanced Security – Supports HTTPS, 802.1X, TLS 1.3, and Modern Authentication or OAuth 2.0
    • Any-Color Side LEDs – Over 1 million programmatically selectable colors
    • Communication-enabling Technologies – Speakers, microphone, and Front-facing HD camera
    • Intelligence-enhancing Technologies – NFC Read/Write, Proximity Sensor, Ambient Light Sensor
    • Setup Wizard – Simplified out-of-box setup experience
    • CloudworX Manager – Mass updates and configuration of settings

    SKU Numbers: AMX-UTP1511

Specyfikacja techniczna
  • Nr referencyjnyvaria-150-touch-panel
  • Rodzina produktuElectronics
  • Grupa produktuTouch Panels
  • TypObiekt (jeden obiekt)
  • Data publikacji2026-03-28
  • Numer edycji1
Dodatkowe informacje
  • Zaprojektowano wStany Zjednoczone
  • Wyprodukowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectElementy elektroniczne - Komunikacja
  • Klasyfikacja IFCRozdzielanie elektryczności
  • Kod ETIMEC001634
  • Nazwa ETIMAudio/video transmitting system
  • UNSPSC nameElectrical controls and accessories
  • UNSPSC code391215
  • Uniclass 2015 CodePr_40_30_86_88
  • Uniclass 2015 DescriptionTouch panels
  • CSI MasterFormat 2014 Code40 63 00
  • CSI MasterFormat 2014 TitleControl System Equipment
  • OmniClass Number23-27 13 13
  • OmniClass TitleBuilding Control Systems