Opublikuj swoje produkty
ASSA ABLOY DS6060A Curtain Dock Shelter Aluminium
ASSA ABLOY DS6060A Curtain Dock Shelter Aluminium
ASSA ABLOY DS6060A Curtain Dock Shelter Aluminium

    ASSA ABLOY DS6060A Curtain Dock Shelter Aluminium

    4.7 z 5 gwiazdek4.7(9 recenzje)

    The ASSA ABLOY DS6060A curtain dock shelter aluminium is the standard solution for energy saving oriented operators.

    The vehicle reverses into the dock shelter which seals it off with flexible side and top curtains, giving weather protection during the loading and unloading process. The result is an improved working environment and goods protection. The curtain material has a very high wear and tear resistance.

    The ASSA ABLOY curtain dock shelter is designed for wall installation and standard single load houses.

    Opis
    • Features

      • Sizes – nominal height: 3200, 3400, 3600 mm
      • Sizes – nominal width: 3250, 3450 mm
      • Sizes - nominal depth: 600 mm, 900 mm
      • Sizes – top curtain: 1000 mm
      • Sizes – side curtain: 600, 700 mm
      • Curtain colour: Black
      • Parking guides: White
      • Wall fixings: Concrete, sandwich, light concrete, loadhouse, cavity, insulated panel

      Performance

      • Double layer high quality polyester:
      • Thickness: 3.0 mm
      • Coating: Front and back
      • Weight: Approx. 3400g/m²
      • Flammability: DIN 75200
      • Tensile strength: DIN 53354
        • Longitudinal: 7000N/5cm
        • Transverse: 5000N/5cm
      • Tear elongation: DIN 53363
        • Longitudinal: 750 N
        • Transverse: 900 N

      • One layer high quality polyester:
      • Thickness: 0.5 mm
      • Coating: Front and back
      • Total weight: Approx. 680 g/m²
      • Flammability: DIN 75200
      • Tensile strength: DIN 53354
        • Longitudinal: 2700N/5cm
        • Transverse: 2300N/5cm
      • Tear elongation: DIN 53363
        • Longitudinal: 300 N
        • Transverse: 250 N
    Specyfikacja techniczna
    • Nr referencyjnycra_6060_a
    • Rodzina produktuDocking
    • Grupa produktuShelters
    • TypObiekt (jeden obiekt)
    • Data publikacji2017-08-29
    • Numer edycji3
    Dodatkowe informacje
    • Materiał głównyAluminium
    • Materiał dodatkowyPoliester pokryty PVC
    Klasyfikacja
    • Kategoria BIMobjectSystemy przeładunkowe - Śluzy załadowcze
    • Klasyfikacja IFCDrzwi
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_80_77_23
    • Uniclass 2015 DescriptionDock shelters
    • CSI MasterFormat 2014 Code11 13 16
    • CSI MasterFormat 2014 TitleLoading Dock Seals and Shelters
    • OmniClass Number23-23 23 21
    • OmniClass TitleLoading Dock Shelters

    Dostępny w krajach:

    Europa Azja Afryka