Opublikuj swoje produkty
49110SGP AXOR Citterio C Single lever basin mixer for concealed installation wall-mounted with spout 195 mm
49110SGP AXOR Citterio C Single lever basin mixer for concealed installation wall-mounted with spout 195 mm
    AXOR

    49110SGP AXOR Citterio C Single lever basin mixer for concealed installation wall-mounted with spout 195 mm

    AXOR Citterio C Single lever basin mixer for concealed installation wall-mounted with spout 195 mm
    Opis
    • Surfaces: - 49110009 Chrome - 49110149 Brushed Bronze - 49110259 Brushed Gold Optic - 49110309 Polished Red Gold - 49110319 Brushed Red Gold - 49110339 Polished Black Chrome - 49110349 Brushed Black Chrome - 49110679 Matt Black - 49110809 Stainless Steel Optic - 49110829 Brushed Nickel - 49110959 Brushed Brass - 49110999 Polished Gold Optic Specification: • consists of: single lever basin mixer for concealed installation wall-mounted, waste set • projection: 193 mm • handle variant: lever handle • spray type: normal spray • ceramic cartridge • suitable for continuous flow water heaters • non-closing waste set • connection type: basic set • connection dimension: DN15 • handle can be positioned on the right or left, depending on the basic set installation
    Specyfikacja techniczna
    • Nr referencyjny49110SGP
    • Rodzina produktuBasin mixer
    • Grupa produktuAXOR Citterio C
    • TypObiekt (jeden obiekt)
    • Data publikacji2024-05-23
    • Numer edycji1
    • Wysokość (mm)113
    • Szerokość (mm)168
    • Głębokość (mm)216
    Dodatkowe informacje
    • Zaprojektowano wNiemcy
    • Wyprodukowano wNiemcy
    • Waga netto (kg)1.44
    Klasyfikacja
    • Kategoria BIMobjectUrządzenia sanitarne - Krany/Baterie/Elementy mosiężne
    • Klasyfikacja IFCZawór
    • Kod ETIMEC010862
    • Nazwa ETIMBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Dostępny w krajach:

    Azja