Opublikuj swoje produkty
TrilliumSeries™ Adiabatic Condensers

TrilliumSeries™ Adiabatic Condensers

Combining the best of wet and dry cooling, the TrilliumSeries™ Adiabatic Condenser optimizes energy and water savings for the commercial and industrial refrigeration industries. It was the first adiabatic condenser in the U.S. and has the most installations worldwide.  It automatically optimizes water and energy savings while delivering the lowest total cost of ownership with easy maintenance. Evaporative condensers are the industry standard energy efficient option for your refrigeration system. For those looking to maximize water savings while still saving energy, the TrilliumSeries™ Adiabatic Condenser is the solution for you.

Opis
  • The TrilliumSeries™ Adiabatic Condenser combines the best of evaporative and dry cooling to optimize energy and water savings. Users can reduce peak energy use by 44% vs. traditional air-cooled products or reduce water use by 90% vs. traditional evaporative products. For all of your commercial and industrial refrigeration application needs CO2 and ammonia are available.

    • Up to 376 tons2
    • Adiabatic // EC Fans // Controls

    Lowest System EnergyUP TO 44% PEAK ENERGY REDUCTION*

    • Achieve lowest condensing temperatures and compressor energy savings year-round with BAC’s highest-efficiency and fully-wetted pre-cooler pads and daily self-clean protocols
    • Optimize unit and compressor energy with built-in capabilities for head-pressure and TD control, via remote fan control or self-contained operation with the plug-and-play controls
    • Different modes available to achieve peak performance during the day and conserve energy and limit sound at night
    • Potential for substantial state and local energy rebates

    * Compared to a system using air-cooled units by operating compressors at significantly lower condensing temperatures.


Specyfikacja techniczna
  • Nr referencyjnyTrilliumSeriesAdiabaticCondensers
  • Rodzina produktuHybrid
  • Grupa produktuTrilliumSeries™ Adiabatic Condenser
  • TypObiekt (jeden obiekt)
  • Data publikacji2019-07-17
  • Numer edycji1
Dodatkowe informacje
  • Materiał głównyStal
  • Zaprojektowano wStany Zjednoczone
  • Wyprodukowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectHVAC - HVAC - pozostałe
  • Klasyfikacja IFCKondensator
  • UNSPSC nameCondensing units
  • UNSPSC code40101704
  • Uniclass 2015 CodePr_70_65_03_02
  • Uniclass 2015 DescriptionAir cooled condensing units
  • CSI MasterFormat 2014 Code23 63 00
  • CSI MasterFormat 2014 TitleRefrigerant Condensers
  • OmniClass Number23-33 43 00
  • OmniClass TitleHVAC Condenser Units
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Dostępny w krajach:

Ameryka północna Ameryka Południowa