Opublikuj swoje produkty
CAT 5E Angled Patch Panel (Jacks), 24-port, 1U
Belden

CAT 5E Angled Patch Panel (Jacks), 24-port, 1U

The Category 5E Patch Panel is a fully loaded patch panel designed to be used within the 1200 System. Available in a variety of styles. Pre-loaded panels are available with RJ45 jacks.

Opis
  • Physical Characteristics (Overall)
    Height: 1.75 in
    Width: 19.000 in
    Depth: 10.440 in
    Port Count: 24 Port
    Front Connection: Angled
    Packaging: Individually packaged in a cardboard box.
    Weight: 2.700 lbs

    Suitable Applications: IBDN System CAT5E, TIA Category 5E

    Website Part#: AX105357

Specyfikacja techniczna
  • Nr referencyjnypf_cat5eangledpp241u
  • Rodzina produktuPatch Panels
  • Grupa produktuCAT 5E
  • TypObiekt (jeden obiekt)
  • Data publikacji2020-12-23
  • Numer edycji1
Dodatkowe informacje
  • Materiał głównyStal
  • Zaprojektowano wStany Zjednoczone
  • Wyprodukowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectElementy elektroniczne - Sieci
  • UNSPSC nameData Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC code4322
  • Uniclass 2015 CodePr_75_75_50_60
  • Uniclass 2015 DescriptionPatch panels
  • CSI MasterFormat 2014 Code27 11 19
  • CSI MasterFormat 2014 TitleCommunications Termination Blocks and Patch Panels
  • OmniClass Number23-37 00 00
  • OmniClass TitleInformation and Communication Specific Products and Equipment
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security