Opublikuj swoje produkty
Dynasound® DS1357 Sound Masking, Paging, and Music Speaker for 8 Ohm Systems
Biamp

Dynasound® DS1357 Sound Masking, Paging, and Music Speaker for 8 Ohm Systems

The DS1357 contains a 5.25-inch diameter speaker mounted on axis. The compact enclosure includes a convoluted, flame-retardant, acoustical insert to further reduce standing waves and metallic resonance. Dynasound’s DS1357 sound masking speaker is designed for quick and easy installation into open structure architecture and above suspended ceilings. When suspended, the loudspeaker assembly offers a clean appearance with no exposed controls or wiring from below. The DS1357 provides uniform dispersion and is well suited for sound masking, paging and music signals.

Opis
  • Keywords: ds1357, sound masking, sound masking loudspeaker, masking loudspeaker, sound masking, masking speaker, loudspeaker, dynasound, open structure architecture, open architecture, open ceiling, music, paging, suspended loudspeaker, suspended speaker, suspended assembly,

Specyfikacja techniczna
  • Nr referencyjnyds1357_masking-loudspeaker
  • Rodzina produktuCambridge
  • Grupa produktuMasking Loudspeakers
  • TypObiekt (jeden obiekt)
  • Data publikacji2023-02-07
  • Numer edycji1
Dodatkowe informacje
  • Zaprojektowano wStany Zjednoczone
  • Wyprodukowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectElementy elektroniczne - Elektronika dźwięku
  • Klasyfikacja IFCObiekt
  • Kod ETIMEC000682
  • Nazwa ETIMLoudspeaker set
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers