Opublikuj swoje produkty
QT® Emitter Sound Masking Loudspeaker
Biamp

QT® Emitter Sound Masking Loudspeaker

Qt® Emitters are the backbone of the Qt Quiet Technology Sound Masking System. Qt Emitters are wide dispersion direct field speakers with 1.25” (3.17 cm) drivers and are smaller than a coffee mug. All Qt Emitters come in the adjustable format. These emitters deliver four uncorrelated audio channels, which provide uniform, unobtrusive sound masking. This feature, along with plug and play installation and easy configuration capability, make QtPro systems the most intelligently engineered and most effective sound masking systems on the market today for reducing noise distractions and protecting speech privacy.
Opis
  • Keywords: qt emitter, emitter, sound masking emitter, sound masking loudspeaker, cambridge, sound masking, masking loudspeaker, masking speaker, background noise, speech privacy, confidential,

Specyfikacja techniczna
  • Nr referencyjnyqt-emitters_masking-loudspeaker
  • Rodzina produktuCambridge
  • Grupa produktuMasking Loudspeakers
  • TypObiekt (jeden obiekt)
  • Data publikacji2023-02-07
  • Numer edycji1
Dodatkowe informacje
  • Zaprojektowano wStany Zjednoczone
  • Wyprodukowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectElementy elektroniczne - Elektronika dźwięku
  • Klasyfikacja IFCObiekt
  • Kod ETIMEC000682
  • Nazwa ETIMLoudspeaker set
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers