Opublikuj swoje produkty
R.35-3896 Three-Way Full-Range (90° x 60°) Weather-Resistant Loudspeaker
Biamp

R.35-3896 Three-Way Full-Range (90° x 60°) Weather-Resistant Loudspeaker

The R.35-3896, housed in the same size enclosure as the 10-inch R.35COAX, is a triaxial 8-inch Carbon Ring Cone loudspeaker featuring Community’s exclusive MultiSource Waveguide™ technology which adeptly integrates the output from dual midrange compression drivers and a 1-inch exit HF compression driver into a single coherent source. Fully passive, it is voiced for flat musical reproduction without EQ and delivers class-leading SPL levels for a loudspeaker of its size.

AMPLIFIED LOUDSPEAKER CONTROLLERS
Community ALC404D is recommended for this product. Higher power ALC models may be used safely as well.

Opis
  • Keywords: ultra-compact horn-loaded triaxial three-way, r.353896, r.35 3896, r353896, r 35 3896, r35, r.35, 3896, r-353896, r-35 3896

Specyfikacja techniczna
  • Nr referencyjnyr-35-3896_community-point-source
  • Rodzina produktuCommunity
  • Grupa produktuCommunity Point Source
  • TypObiekt (jeden obiekt)
  • Data publikacji2023-04-03
  • Numer edycji1
Dodatkowe informacje
  • Zaprojektowano wStany Zjednoczone
  • Wyprodukowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectElementy elektroniczne - Elektronika dźwięku
  • Klasyfikacja IFCObiekt
  • Kod ETIMEC000682
  • Nazwa ETIMLoudspeaker set
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers