Opublikuj swoje produkty
12" x 87 Elbow

12" x 87 Elbow

Engineered for venting applications, InnoFlue elbows provide stability to offsets in the vent system. The integrated EPDM gaskets assure an airtight seal while installing quickly without the need for glues, primers, or solvents. Effortlessly manage directional changes in the vent system with elbows evaluated to UL1738 and ULCS636. Crafted for durability and optimal performance, InnoFlue elbows come provide a quick solution to tricky vent layouts.

  • Evaluated to UL1738 and ULCS636 by ICC.
  • Integrated EPDM gasket assures airtight seal.
  • Durable and lightweight.
  • Installs quickly without glues, primers, or solvents.
  • Suitable for outdoor installation.
Opis
  • SpecificationsGeneralProduct Name12" x 87 ElbowTrade nameInnoFlueGTIN0815010011591Part number250406701520TechnicalColorGrayMaterialPPsSystem typeSingle wallDimensionsLength gross860 mm / 33.9 inchHeight350 mm / 13.8 inchDiameter flue pipe315 mm / 12 inchWidth855 mm / 33.7 inchNet weight6.246 kg / 13.8 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length860 mm / 33.9 inchPackaging / Trade height350 mm / 13.8 inchNumber per packaging1Gross weight6.246 kg / 13.8 lbsPackaging / Trade width855 mm / 33.7 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Specyfikacja techniczna
  • Nr referencyjny12-x87elbow
  • Rodzina produktuElbows
  • Grupa produktuSingle Wall - Large diameter
  • TypObiekt (jeden obiekt)
  • Data publikacji2025-07-10
  • Numer edycji1
Dodatkowe informacje
  • Zaprojektowano wStany Zjednoczone
  • Wyprodukowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectHVAC - Przewody
  • Klasyfikacja IFCPołączenie kanałów
  • Kod ETIMEG015540
  • Nazwa ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork