Opublikuj swoje produkty
2" Test Port

2" Test Port

Quickly access flue gas with InnoFlue Test Port. Integrated analysis port allows for immediate testing of flue gas and condensates in the vent system. Install as close to the appliance as possible to assure accurate diagnostics and testing measurements. Evaluated to UL1738 and ULCS636, InnoFlue Test Ports are engineered with safe venting at the forefront while providing the same easy installation benefits as standard InnoFlue Vent lengths.

  • Integrated port allows quick access for combustion analysis and testing.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Durable and lightweight.
  • Installs quickly & easily without glues, primers, or solvents.
Opis
  • SpecificationsGeneralProduct Name2" Test PortTrade nameInnoFlueGTIN0815010011041Part number250408002120TechnicalColorGrayMaterialPPsSystem typeSingle wallDimensionsLength gross170 mm / 6.7 inchHeight74 mm / 2.9 inchWidth105 mm / 4.1 inchNet weight0.18 kg / 0.4 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length170 mm / 6.7 inchPackaging / Trade height74 mm / 2.9 inchNumber per packaging1Gross weight0.18 kg / 0.4 lbsPackaging / Trade width105 mm / 4.1 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Specyfikacja techniczna
  • Nr referencyjny2-test-port
  • Rodzina produktuTest Ports
  • Grupa produktuSingle Wall - Small diameter
  • TypObiekt (jeden obiekt)
  • Data publikacji2025-07-10
  • Numer edycji1
Dodatkowe informacje
  • Zaprojektowano wStany Zjednoczone
  • Wyprodukowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectHVAC - Przewody
  • Klasyfikacja IFCPołączenie kanałów
  • Kod ETIMEG015540
  • Nazwa ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork