Opublikuj swoje produkty
2" x 87 Elbow w/Long Socket

2" x 87 Elbow w/Long Socket

Engineered for venting applications, InnoFlue elbows provide stability to offsets in the vent system. The integrated EPDM gaskets assure an airtight seal while installing quickly without the need for glues, primers, or solvents. Effortlessly manage directional changes in the vent system with elbows evaluated to UL1738 and ULCS636. Crafted for durability and optimal performance, InnoFlue elbows come provide a quick solution to tricky vent layouts.

  • Evaluated to UL1738 and ULCS636 by ICC.
  • Integrated EPDM gasket assures airtight seal.
  • Durable and lightweight.
  • Installs quickly without glues, primers, or solvents.
  • Suitable for outdoor installation.
Opis
  • SpecificationsGeneralProduct Name2'' x 87 Elbow w/Long SocketTrade nameInnoFlueGTIN0810017290123Part number250406001550TechnicalColorGrayMaterialPPsSystem typeSingle wallDimensionsLength gross135.89 mm / 5.3 inchHeight76.2 mm / 3 inchDiameter flue pipe60 mm / 2 inchWidth134.62 mm / 5.3 inchNet weight0.09 kg / 0.2 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length135.89 mm / 5.3 inchPackaging / Trade height76.2 mm / 3 inchNumber per packaging1Gross weight0.086 kg / 0.2 lbsPackaging / Trade width134.62 mm / 5.3 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Specyfikacja techniczna
  • Nr referencyjny2-x87elboww-longsocket
  • Rodzina produktuElbows
  • Grupa produktuSingle Wall - Small diameter
  • TypObiekt (jeden obiekt)
  • Data publikacji2025-07-10
  • Numer edycji1
Dodatkowe informacje
  • Zaprojektowano wStany Zjednoczone
  • Wyprodukowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectHVAC - Przewody
  • Klasyfikacja IFCPołączenie kanałów
  • Kod ETIMEG015540
  • Nazwa ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork