Opublikuj swoje produkty
3"/5" x 87 Concentric PPs/Alu Elbow

3"/5" x 87 Concentric PPs/Alu Elbow

InnoFlue Concentric Elbows provide stability to offsets while integrating combustion air intake in a single system. Powder white metal outer air intake combines with UL1738 and ULCS636 listed polypropene exhaust components to form a single, aesthetically pleasing Concentric system. InnoFlue Concentric provides the same simple venting solution while reducing components, and wall and roof penetrations.

  • Integrated intake/exhaust system reduces components and wall/roof penetrations.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Powder white exterior provides aesthetically pleasing appearance
  • Full line of adaptors, accessories and terminations.
  • Installs quickly & easily without glues, primers, or solvents.
Opis
  • SpecificationsGeneralProduct Name3"/5" x 87 Concentric PPs/Alu ElbowTrade nameInnoFlueGTIN0815010012413Part number250406308400TechnicalColorWhiteMaterial flue pipePPsSystem typeConcentricMaterial air inlet pipeGalvanizedDimensionsLength gross204.47 mm / 8 inchHeight140.97 mm / 5.5 inchDiameter air inlet pipe125 mm / 5 inchWidth201.93 mm / 7.9 inchNet weight0.77 kg / 1.7 lbsDiameter flue pipe80 mm / 3 inchLogisticalIntrastat7609000000Base unit packagingUnpackedPackaging / Trade length204.47 mm / 8 inchPackaging / Trade height140.97 mm / 5.5 inchNumber per packaging1Gross weight0.975 kg / 2.1 lbsPackaging / Trade width201.93 mm / 7.9 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Specyfikacja techniczna
  • Nr referencyjny3-5-x-87-concentric-pps-alu-elbow
  • Rodzina produktuElbows
  • Grupa produktuConcentric
  • TypObiekt (jeden obiekt)
  • Data publikacji2025-07-10
  • Numer edycji1
Dodatkowe informacje
  • Zaprojektowano wStany Zjednoczone
  • Wyprodukowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectHVAC - Przewody
  • Klasyfikacja IFCPołączenie kanałów
  • Kod ETIMEG015540
  • Nazwa ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork