Informujemy, że ta strona korzysta z plików cookies, w celu zapewnienia funkcjonalności, dostosowania i personalizacji Twoich doświadczeń, a także do celów analitycznych, reklamowych i innych. Klikając przycisk „Zgadzam się”, udzielasz nam formalnej zgody na używanie plików cookies (w tym plików cookies własnych i stron trzecich). Możesz wycofać zgodę w każdym momencie, zmieniając ustawienia plików cookies w swojej przeglądarce internetowej. Możesz także dowiedzieć się więcej na temat stosowanych plików cookies oraz twoich preferencji tutaj !

Zgadzam się
;

Loudspeaker - VECTOR-CD896

Odniesienie unikalne: crestron-vector_cd896
Producent: Crestron Electronics Inc.
Rodzina produktu: Audio
Grupa produktu: Speakers - Commercial
Szerokość (cale): 11.75
Wysokość (cale): 19.75
Głębokość (cale): 11.03
Data publikacji: 2017-12-08
Numer edycji: 1
Typ: Obiekt (jeden obiekt)
Pobierz (9)
Crestron® Vector™ Performance Loudspeakers provide a professional sound reinforcement speaker solution for large indoor spaces and venues. Featuring a revolutionary coaxial transducer design complemented by advanced Avia™ digital signal processing, Vector loudspeakers deliver exceptional intelligibility and natural sound quality for speech reinforcement, foreground music, and multimedia presentation applications. Compact, aesthetically-pleasing enclosures afford remarkable performance in less space. A choice of sizes and coverage patterns is offered to address the varying applications and room geometries found in auditoriums, theaters, lecture halls, houses of worship, convention centers, hotel ballrooms, sports facilities, night clubs, and public spaces.

The Vector CD896 is a very compact speaker enclosure loaded with one 2-way coaxial transducer plus a second dedicated low-frequency transducer. The coaxial transducer is composed of an 8” (203 mm) LF driver and a 90° x 60° HF horn with 1.7” (43 mm) diaphragm compression driver. The second LF transducer is another 8” driver. Advanced engineering and construction of the complete speaker achieves a space-efficient design with high output capability and consistent pattern control.
Its integrated coaxial transducer aligns the low-frequency and high-frequency elements to produce precise transient response and uniform directionality across the entire frequency range. The two 8” LF drivers work together to achieve an increase in overall output and improved mid-bass impact. The coaxial transducer can be rotated in 45° increments to tailor high-frequency coverage to the space and allow for horizontal or vertical orientation of the enclosure.
Advanced Coaxial Transducer
The LF/HF transducer in the Vector CD896 represents a revolutionary advancement in coaxial speaker design. Its high-frequency horn features a large 1.7 inch (43 mm) titanium diaphragm compression driver, which operates at frequencies lower than typical, allowing the high-frequency horn to smooth the response of the low frequency section to reduce shadowing of the woofer by the horn. The woofer’s large radiating surface works in conjunction with the high-frequency horn to improve directional control at the lower end of the horn’s frequency range resulting in better pattern control. The large diaphragm also allows the compression driver to produce higher sound pressure levels without distortion to deliver incredibly clear and dynamic sound quality for both speech and program material.
The complete coaxial transducer assembly employs a single neodymium magnet with dual-gap geometry, which minimizes the spacing between the compression driver and woofer voice coils. This integrated approach virtually eliminates the delay between the two drivers, allowing a passive crossover to be used to seamlessly blend the horn and woofer into a single point source. The reduced demand on the internal crossover helps to maximize efficiency and damping, and the use of a single neodymium magnet reduces the speaker’s weight, size, and cost.
Dual Low-Frequency Drivers
The Vector CD896 employs two mutually-coupled 8” LF transducers to achieve its high efficiency and impactful performance in a relatively small enclosure.
Avia™ Digital Signal Processing
Every aspect of the Vector CD896 is designed to take advantage of the signal refining abilities of a Crestron Avia DSP. Vector loudspeakers and Avia processing work synergistically to produce a superior speaker system tuned for accurate, uncolored reproduction of voice and program signals. Precision signal processing is employed to accomplish what can’t be done physically, strategically eliminating harsh-sounding resonances caused by horn reflections while retaining every nuance of the original signal.
Further refinements are employed to maximize transient response and deliver smooth bandwidth performance both within and beyond the speaker’s nominal coverage pattern. The result is an extremely natural sounding speaker system with superior pattern control, improved intelligibility, reduced listener fatigue, and higher gain before feedback.
Versatile Installation
The Vector CD896 is particularly effective in applications where compact dimensions and targeted pattern control are desirable. Such applications include front fill, delay fill, under-balcony, small front of house, and foreground music, especially when mated with a subwoofer. Its clean appearance facilitates acceptance by architects and interior designers, and its 25° beveled rear corners allow it to be mounted close to walls or ceilings without obstructing sight lines. Concealed M6 mounting points are included to accommodate either an optional yoke bracket or forged shoulder eyebolts (each sold separately).

Features
Summary Of Features

A compact, professional performance loudspeaker for smaller sound-reinforcement and fill applications
Dual 8” (203 mm) LF transducers for increased efficiency and output
Advanced coaxial transducer with 90° x 60° HF horn
Integrated HF compression driver with 1.7 inch (43 mm) titanium diaphragm
Delivers superior performance in combination with an Avia™ DSP
Precisely tuned for accurate, uncolored sound reproduction
Produces high intelligibility and natural sound quality for speech and program material
Achieves smooth bandwidth performance both within and beyond the specified coverage pattern
Uniform directionality affords consistent, targeted pattern control
Capable of high SPLs without coloration or distortion
Provides excellent cost-benefit compared to more conventional designs
25° rear-beveled enclosure affords a clean, unimposing appearance in tight spaces
Rugged yet light construction for easy, reliable installation
Concealed M6 mounting points
Yoke bracket or forged shoulder eyebolts available separately
Coaxial transducer rotates in 45° increments to accommodate different coverage and orientation requirements
Neutrik® speakON® input and pass-through connections


Główny materiał: Steel
Materiał wtórny:
Zaprojektowane w: United States
Wyprodukowane w: United States
Waga netto (Lbs): 31

Kategoria BIMobject: Elementy elektroniczne - Elektronika dźwięku
Klasyfikacja IFC: Object
Nazwa UNSPSC: Audio and visual presentation and composing equipment
Kod UNSPSC: 4511
Uniclass 1.4 Kod: L76116
Uniclass 1.4 Opis: Loudspeakers
Uniclass 2.0 Kod: PR-75-06-49
Uniclass 2.0 Opis: Loudspeakers
Uniclass 2015 Kod: Pr_70_75_36_50
Uniclass 2015 Opis: Loudspeakers
NBS Reference Kod: 75-06-49
NBS Reference Opis: Loudspeakers
CSI MasterFormat 2014 Code: 11 52 00
CSI MasterFormat 2014 Title: Audio-Visual Equipment
Numer OmniClass: 23-37 15 29 11 13
Tytuł OmniClass: Loudspeakers
Produkt jest dostępny w:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electronics - Audio

Nazwa Wartość
Cover Material Plywood
Depth 280 mm
Height 502 mm
Installation Locations Ceiling ; Wall
Speaker Cover Material Steel
Width 298 mm

BIMobject®