Opublikuj swoje produkty
Danby DAR033A6BDB Compact Refrigerator
Danby DAR033A6BDB Compact Refrigerator
Danby DAR033A6BDB Compact Refrigerator
    Danby

    Danby DAR033A6BDB Compact Refrigerator

    Drawing inspiration from mid-century styling and simplicity, Danby’s patented Contemporary Classic collection of compact refrigerators reimagine retro for the modern consumer. Featuring Danby’s exclusive retro-inspired curved door design, matte black door finish, rubber-grip ergonomic handle and stylized worktop, its exterior features are only outmatched by its signature interior. Boasting 3.3 cubic-feet (96 liters) of storage and cooling space, it features two and a half tempered glass shelves for maximum storage versatility. There’s more than enough room for larger bottles and the spacious unit helps keep electricity bills in check with its Energy Star rating and state-of-the-art mechanical thermostat. Maintenance and cleaning are as simple as can be with the automatic defrost system. It also includes an efficient CanStor beverage dispenser and reliable interior white LED light. This model is built for convenience as the reversible door hinge allows you to adjust it for either left or right-handed opening.

    As Featured on Amazon.com

    Opis
      • 3.3 cu. ft. (96 L) capacity compact all refrigerator
      • Featuring Danby’s patented design
      • Energy Star® compliant
      • Environmentally friendly R600a refrigerant
      • Matte black door finish
      • Integrated door shelving with tall bottle storage
      • White interior
      • Glass shelves
      • Interior white LED light
      • Scratch resistant worktop
      • CanStor® beverage dispensing system
      • Reversible door hinge
      • Automatic defrost
      • Rubber-grip ergonomic door handle
      • Smooth back design
    Specyfikacja techniczna
    • Nr referencyjnyDanby-DAR033A6BDB-Compact-Refrigerator
    • Rodzina produktuRefrigerator
    • Grupa produktuCompact
    • TypDokumentacja (tylko informacje)
    • Data publikacji2019-02-28
    • Numer edycji1
    • Wysokość (cale)33.07
    • Szerokość (cale)17.68
    • Głębokość (cale)20.43
    Dodatkowe informacje
    • Zaprojektowano wStany Zjednoczone
    Klasyfikacja
    • Kategoria BIMobjectKuchnia - Sprzęt AGD
    • UNSPSC nameDomestic Appliances and Supplies and Consumer Electronic Products
    • UNSPSC code52
    • CSI MasterFormat 2014 Code11 30 13
    • CSI MasterFormat 2014 TitleResidential Appliances
    • OmniClass Number23-21 23 33
    • OmniClass TitleResidential Refrigerators And Freezers

    Dostępny w krajach:

    Ameryka północna
    Stany Zjednoczone