Opublikuj swoje produkty
STICK SLT9 - Trim 20 - Adjustable LED Single Lamp Pendant

STICK SLT9 - Trim 20 - Adjustable LED Single Lamp Pendant

The SLT9 is a 2, 3 and 4 ft. single, or 6 and 8 ft. double wall mount cantilievered fixure that may be installed stand-alone or in continuous runs. SLT9 is mounted to a Rail System, which is a continuous wireway and driver housing. • The back plate has a 7 /8” opening for direct conduit feed that can be anywhere along the Rail or at the end caps, and is not intended for J-box mount. • Projections are available in lengths of 6, 12, 18 and 24 inches, standard. Also available in custom lengths (specify). • Projections over12 inches require aircraft cable support (4 ft. cable and angle-adusting cable grippers supplied). WHITE LEDs • Samsung tight bin chips on aluminum clad boards. 80 CRI. • W30 (3000K), W35 (3500K), and W40 (4000K) white color temperatures. CUSTOM LUMEN OUTPUT Factory-set custom reduced lumen output. Order XL . Specify lumens. • cUL listed for dry locations.
Opis
  • LED OPTIONS 120/277V, 50/60 Hz. STANDARD DIMMING Programmable, 0–10V, dims to 1%. LUTRON DIMMING DRIVERS BDIM-W9 • Lutron Hi-Lume L3DA Series, 3-wire • Dims to 1% BDIM-W11 • Lutron EcoSystem LDE14 Series • Dims to 1% • Fade to off. EMERGENCY Charge indicator light and test switch visible from below. (Remote test switch available.) Voltage must be specified EM7–7W for 90 minutes. EM12 –12W for 90 minutes.
Specyfikacja techniczna
  • Nr referencyjnystick_slt9_trim_20
  • Rodzina produktuStrip Lights
  • Grupa produktuLED
  • TypObiekt (jeden obiekt)
  • Data publikacji2017-11-06
  • Numer edycji1
Dodatkowe informacje
  • Materiał głównyAluminium
  • Zaprojektowano wStany Zjednoczone
  • Wyprodukowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectOświetlenie - Oświetlenie ścienne
  • Klasyfikacja IFCUmocowanie światła
  • Kod ETIMEC001959
  • Nazwa ETIMLED-lamp/Multi-LED
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Dostępny w krajach:

Ameryka północna
Kanada
Stany Zjednoczone