Opublikuj swoje produkty
DuraStyle rectangular bathtub 700237
DuraStyle rectangular bathtub 700237
DuraStyle rectangular bathtub 700237
DuraStyle rectangular bathtub 700237
DuraStyle rectangular bathtub 700237
DuraStyle rectangular bathtub 700237
    DURAVIT AG

    DuraStyle rectangular bathtub 700237

    • Bath rim drilling possible: a bath rim fitting can be mounted on the bath tub
    • Installation of a Duravit bath handle possible for safe entry and exit (installation only possible ex-factory)
    • Made of shock- and impact-resistant plastic with a pleasantly warm, smooth and pore-free surface (sanitary acrylic)
    • with overflow

    Opis
      • Duravit DuraStyle Bathtub, Rectangular, 1700x800 mm, built-in, White, Sanitary acrylic, Number of backrests: 1 Variable, Incl. support frame, Waste outlet position: Foot end, Overflow position: Foot end, Capacity: 110 l, Internal depth: 560 mm, Height with panel: 715 mm - 700237000000000
    Specyfikacja techniczna
    • Nr referencyjnydurastyle-rectangular-bathtub-700237
    • Rodzina produktuDuraStyle
    • Grupa produktubathtubs
    • TypObiekt (jeden obiekt)
    • Data publikacji2020-09-08
    • Numer edycji1
    • Wysokość (mm)585
    • Szerokość (mm)1700
    • Głębokość (mm)800
    Dodatkowe informacje
    • Waga netto (kg)28
    Klasyfikacja
    • Kategoria BIMobjectUrządzenia sanitarne - Wanna i Spa
    • Klasyfikacja IFCPrzyłącze sanitarne
    • UNSPSC nameBathtubs
    • UNSPSC code30181501
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures