Używamy cookies w celu świadczenia usług

Wchodząc na naszą stronę zgadzasz się na używanie cookies

Poker manual right-angle for copper pipe, multi-layer PEX,PP,PB

Odniesienie unikalne: Poker_manually_right_angle
Producent: Emmeti
Rodzina produktu: Valves
Grupa produktu: Poker
Data publikacji: 2018-11-13
Numer edycji: 2
Typ: Obiekt (jeden obiekt)
Pobierz (1)
The Poker valves are used for connection and interception of radiators, thermal convectors, and fan coil units that operate on hot or cold water, or on glycol. They can be installed on any kind of pipe: copper, galvanized steel, plastic or multi-layer tubes, using the relative seal systems.

The Poker valves are available in the following versions: Manual, Thermostatizable, Thermostatic

– Straight and Right-angle with copper, PEX, multi-layer PP, PB connection pipe.

– Straight and Right-angle with steel connection pipe.

Poker manually right-angle valve for copper pipe, multi-layer, PEX, PP, PB.

Connection:
- To radiator: 3/8” or 1/2" M
- To copper pipe, multi-layer, PEX, PP, PB: 24x19

Construction:
- Valve body made of brass ST UNI EN 12165 CW617N with nickel finish
- Collar in brass TN UNI EN 12164 CW614N with nickel finish
- Shutter in brass TN UNI En 12164 CW614N
- O-ring for shutter steadying in NBR
- Rod in brass TN UNI EN 12164 CW614N
- O-ring for rod steadying in EPDM
- Knob in white ABS RAL 9003
- Nut in brass ST UNI EN 12165 CW617N with nickel finish
- Tang in brass TN UNI EN 12164 CW614N with nickel finish
- O-ring for tang steadying in NBR

Technical data:
- Maximum operating pressure: 10 bar
- Maximum differential pressure: 6 bar
- Maximum operating temperature: +100 °C


Główny materiał: Brass
Materiał wtórny: ABS
Zaprojektowane w: Italy
Wyprodukowane w: Italy

Kategoria BIMobject: Plumbing - Valves
Nazwa UNSPSC: Valves
Kod UNSPSC: 401416
Uniclass 1.4 Kod: L7136
Uniclass 1.4 Opis: Valves
Uniclass 2.0 Kod: PR-94
Uniclass 2.0 Opis: Valves
Uniclass 2015 Kod: Ss_60
Uniclass 2015 Opis: Heating, cooling and refrigeration systems
NBS Reference Kod: 94-94
NBS Reference Opis: Valves
CSI MasterFormat 2014 Code: 35 20 19
CSI MasterFormat 2014 Title: Hydraulic Valves
Numer OmniClass: 23-27 31 00
Tytuł OmniClass: Valves
Produkt jest dostępny w:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Plumbing - Valves

Nazwa Wartość
Connection Size 10 mm — 15 mm
Connection Type 24x19 M x 3/8" M or 24x19 M x 1/2"
Handle Type Knob
Working Pressure 148

Wszystkie obiekty BIM są prawdziwymi produktami od prawdziwych producentów - potwierdzone i zatwierdzone