Opublikuj swoje produkty
Mama Hook - Aluminium wall hook
Mama Hook - Aluminium wall hook
Mama Hook - Aluminium wall hook
Mama Hook - Aluminium wall hook
Mama Hook - Aluminium wall hook
Mama Hook - Aluminium wall hook
Mama Hook - Aluminium wall hook
Mama Hook - Aluminium wall hook
    Essem Design

    Mama Hook - Aluminium wall hook

    Jonas Bergfeldt’s Mama wall hook is a characterful hook which gives a warm welcome with its open arms. 

    Mama has been awarded the ‘Outstanding Swedish Design’ prize and has been commended at several international shows. 

    The Mama hook is the shining star in our hook collection and fits into most settings.

    Opis
    • Measurement:

      105x40x60 mm (WxDxH)

      CC-width (mm): 22

      Hole diameter (mm): 4

      Material:

      Hook material: Aluminium

      Casted hook in recycled aluminum.

      Finish:

      Colour codes, powder-coating: Black textured (RAL 9005), white (n/a), red (RAL 3020), fir green (RAL 6009), beige grey

    Specyfikacja techniczna
    • Nr referencyjnymama-hook
    • Rodzina produktuHooks
    • Grupa produktuMama hook
    • TypObiekt (jeden obiekt)
    • Data publikacji2024-08-28
    • Numer edycji1
    Klasyfikacja
    • Kategoria BIMobjectMeble - Stojaki i wieszaki
    • Klasyfikacja IFCMeble
    • Uniclass 2015 CodePr_30_36_59_38
    • Uniclass 2015 DescriptionHolders and hooks
    • CSI MasterFormat 2014 Code41 23 19
    • CSI MasterFormat 2014 TitleHooks
    • OmniClass Number23-21 15 19 13
    • OmniClass TitleCoat Hooks

    Dostępny w krajach:

    Europa Azja Ameryka północna